Data Sheet
Rev.
5
1
View All
EE-Sim
Design & Simulation
1
View All
Overview
Features and Benefits
- Two Independent Circuits on One Board
- Evaluates the MAX17220–MAX17225 IC Family in a 6-pin µDFN
- Evaluates the MAX17220–MAX17225 IC Family in a 6-pin Wafer-Level Package (WLP)
- 400mV to 5.5V Input Range
- 1.8V to 5V Configurable Output Voltage in 100mV/step
- Up to 100mA/225mA/425mA Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assemble and Tested
Product Details
The MAX17222 evaluation kit (EV kit) evaluates the MAX17220–MAX17225 IC family of ultra-low quiescent current step-up DC-DC converters. The MAX17222 EV kit features two independent circuits to evaluate two different IC packages of the MAX17220–MAX17225 family. Both circuits on the EV kit operate over an input range of 400mV to 5.5V, depending on load, with 0.88V typical startup with 3kΩ load. Each circuit provides resistor-configurable output voltages from 1.8V to 5V in 100mV/step.
The EV kit comes with the MAX17222ELT+ and MAX17225ENT+ installed.
Applications
- Battery-Powered Medical Equipment
- Low-Power Wireless Communication Products
- Optical Heart-Rate Monitoring (OHRM) LED Drivers
- Primary-Cell Portable Systems
- Secondary-Cell Portable Systems
- Supercapacitor Backup for RTC/Alarm Buzzers
- Tiny, Low-Power IoT Sensors
- Wearable Devices
Markets and Technologies
-
- Activity Tracking and Fall Detection Solutions
- Respiration Rate Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Wearable Health Monitor Solutions
- Insulin Pump Solutions
- Continuous Glucose Monitor (CGM) Solutions
- Diabetes Monitoring and Diagnostic Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
Applicable Parts
Documentation & Resources
-
MAX17222EVKIT ODB++ File10/30/2023TGZ20M
-
MAX17222EVKIT ODB File - Design Files10/30/2023ZIP3 M
-
MAX17222EVKIT BOM5/16/2023PDF37K