Overview

Features and Benefits

  • Input voltage range: 4.5 V to 60 V 
  • Output voltage: 3.3 V 
  • Power good output

Product Details

The ADP2360CP-EVALZ evaluation board demonstrates the functionality of the ADP2360 dc-to-dc converter.


Use this evaluation board to evaluate simple device measurements, such as line regulation, load regulation, and efficiency. The evaluation board provides a power-good output and other features, such as soft start time. The maximum inductor current can be modified by changing component values.


Full specifications for the ADP2360 dc-to-dc converter are available in the product data sheet, which should be consulted in conjunction with UG-930 when working with the evaluation board.


Documentation & Resources