Overview

Features and Benefits

  • ADAQ23876 15 MSPS, 16-bit μModule evaluation board
  • Versatile analog signal conditioning circuitry
  • On-board reference, LDO, and power supply circuits
  • PC software for control and data analysis of time and frequency domain
  • System demonstration platform-compatible (SDP-H1)

Product Details

The EVAL-ADAQ23876FMCZ evaluation board (see Figure 1 in the user guide) enables simplified evaluation of the ADAQ23876 15 MSPS, 16-bit, high speed, precision μModule® data acquisition solutions. The EVAL-ADAQ23876FMCZ demonstrates the performance of the ADAQ23876 μModules, and is a versatile tool for a variety of applications.

The ADAQ23876 μModule combines multiple common signal processing and conditioning blocks into devices that include a low noise, fully differential analog-to-digital converter (ADC) driver, a stable reference buffer, high resolution, 16-bit, 15 MSPS successive approximation register (SAR) ADCs, and the critical passive components necessary for optimum performance.

The EVAL-ADAQ23876FMCZ interfaces with a high speed system demonstration platform (SDP), SDP-H1 (EVAL-SDP-CH1Z), via a 160-pin connector, as shown in Figure 2 in the user guide.

For full details on the ADAQ23876 see the ADAQ23876 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADAQ23876FMCZ.

Getting Started

EQUIPMENT NEEDED

  • PC running Windows® 10 or higher
  • SDP-H1 (EVAL-SDP-CH1Z) controller board
  • Low noise, precision signal source (such as the SYS-2700 series)
  • Standard USB A to USB mini-B
  • Band-pass filter suitable for 18-bit testing (value based on signal frequency)

SOFTWARE NEEDED

  • ADAQ23876 or ADAQ23878 ACE plugin
  • SDP-H1 driver

Software

ACE Software

ZIP
505 KB
ACE plug-in for Board.ADAQ23875 1.2021.13100 [Jul 05 21]
The ADAQ23875 ACE Plugin supports the EVAL-ADAQ23875FMCZ, EVAL-ADAQ23876FMCZ and EVAL-ADAQ23878FMCZ Micromodule Evaluation Boards. The ADAQ23875/6 are 16-Bit, 15 MSPS Module Data Acquisition Solution, the ADAQ23878 is 18-bit.
EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (3)

Controller Boards

Reference Designs