Overview
Product Details
The EVAL-AD7156EBZ is a fully featured evaluation board for the AD7156. The evaluation board can be operated in complete standalone, battery-powered mode or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the CDC's performance. This software includes the technical note describing the operation and set up of the evaluation board.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
EVAL-AD7156EBZ: Evaluation Kit for AD7156 Ultralow Power Capacitance Converter6/10/2009PDF843 kB