Overview
Product Details
The Evaluation board for the AD5421 contains a SDP-B connection and software allowing the AD5421 to be controlled from a SDP-B board.The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.
The Eval-AD5421SDZ board only operates with the SDP-B development board.
Markets and Technologies
Applicable Parts
System Requirements
- Windows XP SP2
- Windows Vista
- Windows 7
- USB 2.0 Port
Documentation & Resources
-
UG-250: Evaluation Board for 16-Bit, Serial Input, Loop-Powered 4 mA to 20 mA DAC3/15/2011PDF540 kB