TMP17
PRODUCTIONLow Cost, Current Output Temperature Transducer
- Part Models
- 4
- 1ku List Price
- Starting From $2.39
Part Details
- Operating Temperature Range: –40°C to +105°C
- Single-Supply Operation: 4 V to 30 V
- Excellent Repeatability and Stability
- High Level Output: 1 µA/K
- Monolithic IC: Temperature In/Current Out
- Minimal Self-Heating Errors
The TMP17 is a monolithic integrated circuit temperature transducer that provides an output current proportional to absolute temperature. For a wide range of supply voltages the transducer acts as a high impedance temperature dependent current source of 1 µA/K. Improved design and laser wafer trimming of the IC's thin-film resistors allows the TMP17 to achieve absolute accuracy levels and nonlinearity errors previously unattainable at a comparable price.
The TMP17 can be employed in applications between -40°C to +105°C where conventional temperature sensors (i.e., thermistor, RTD, thermocouple, diode) are currently being used. Expensive linearization circuitry, precision voltage references, bridge components, resistance measuring circuitry and cold junction compensation are not required with the TMP17.
The TMP17 is available in a low cost SO-8 surface-mount package.
Documentation
Data Sheet 1
Application Note 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
TMP17FSZ | 8-Lead SOIC | ||
TMP17FSZ-RL | 8-Lead SOIC | ||
TMP17GSZ | 8-Lead SOIC | ||
TMP17GSZ-RL | 8-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 3, 2012 - 12_0299 TMP17 Mask Revision |
||
TMP17FSZ | PRODUCTION | |
TMP17FSZ-RL | PRODUCTION | |
TMP17GSZ | PRODUCTION | |
TMP17GSZ-RL | PRODUCTION | |
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
TMP17FSZ | PRODUCTION | |
TMP17FSZ-RL | PRODUCTION | |
TMP17GSZ | PRODUCTION | |
TMP17GSZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.