TMP01

PRODUCTION

Low Power, Programmable Temperature Controller (Temperature Sensor)

Part Models
6
1ku List Price
Starting From $5.82

Part Details

  • −55°C to +125°C (−67°F to +257°F) operation
  • ±1.0°C accuracy over temperature (typ)
  • Temperature-proportional voltage output
  • User-programmable temperature trip points
  • User-programmable hysteresis
  • 20 mA open-collector trip point outputs
  • TTL/CMOS compatible
  • \Single-supply operation (4.5 V to 13.2 V)
  • PDIP, SOIC, and TO-99 packages
TMP01
Low Power, Programmable Temperature Controller (Temperature Sensor)
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions