MX7523
PRODUCTIONCMOS, 8-Bit Multiplying DAC
- Part Models
- 4
- 1ku List Price
- Starting From $3.62
Part Details
- 8. 9 and 10 Bit Linearity
- ±1.5% Untrimmed Gain Accuracy
- Guaranteed Monotonic
- Low Feedthrough ½ LSB at 200kHz
- Low Power Consumption
- CMOS Compatible Logic Inputs
- Widely Second Sourced
The MX7523 is high performance multiplying 8 bit digital-to-analog converter (DAC). Low power CMOS technology and low cost make it suitable for a wide range of analog data acquisition and control applications. Thin-film resistors assure 8 bit resolution with up to 10 bit linearity (L grade) over the full operating temperature range. In addition, all digital inputs are compatible with CMOS logic level.
Maxim's MX7523 is electrically and pin compatible with the Analog Devices AD7523 and is available in a standard width 16-lead DIP as well as small outline package.
Applications
- Audio Gain Control
- Automatic Test Equipment
- Battery Powered Instruments
- Digital Calibration Systems
- Digitally Controlled Filters
- Motion Control Systems
- Programmable Power Supplies
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MX7523JCWE+ | Small-Outline IC, Wide (0.3in) | ||
MX7523JCWE+T | Small-Outline IC, Wide (0.3in) | ||
MX7523JN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MX7523KN+ | Plastic Dual-In-Line, Narrow (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MX7523 yet. Have something to say?
Start a Discussion on EngineerZone®