MAX9988

Obsolete

+14dBm to +20dBm LO Buffers/Splitters with ±1dB Variation

Part Models
2
1ku List Price
price unavailable

Part Details

  • ±1dB Output Power Variation
  • +14dBm to +20dBm Adjustable Output Power
  • Two-Way Power Splitting
  • 40dB Reverse Isolation
  • More than 30dB Output-to-Output Isolation
  • Low Output Noise: -170dBc/Hz at +17dBm
  • 160mA Supply Current at +17dBm
  • Isolated PLL Output (+3dBm)
  • MAX9988
    +14dBm to +20dBm LO Buffers/Splitters with ±1dB Variation
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Product 1
    MAX9990 +14dBm to +20dBm LO Buffers with ±1dB Variation
    VCO Buffers and Splitters 1
    MAX9989 PRODUCTION +14dBm to +20dBm LO Buffers with ±1dB Variation
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX9988 yet. Have something to say?

    Start a Discussion on EngineerZone®