MAX9938

PRODUCTION

nanoPower, 4-Bump UCSP/SOT23, Precision Current-Sense Amplifier

Industry's Smallest Current-Sense Amplifier: 1mm x 1mm with ICC < 1µA, VOS < 500µV, Gain Error < 0.5%

Part Models
18
1ku List Price
Starting From $0.77
Viewing:

Part Details

  • Ultra-Low Supply Current of 1µA (max)
  • Low 500µV (max) Input Offset Voltage
  • Low < 0.5% (max) Gain Error
  • Input Common Mode: +1.6V to +28V
  • Voltage Output
  • Four Gain Versions Available
    • +25V/V (MAX9938T)
    • 50V/V (MAX9938F)
    • 100V/V (MAX9938H)
    • 200V/V (MAX9938W)
  • Tiny 1mm x 1mm x 0.6mm, 4-Bump UCSP, 5-Pin SOT23, or 2mm x 2mm x 0.8mm, 6-Pin µDFN Packages
MAX9938
nanoPower, 4-Bump UCSP/SOT23, Precision Current-Sense Amplifier
MAX9938: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 3
MAX4372 RECOMMENDED FOR NEW DESIGNS Low-Cost, UCSP/SOT23, Micropower, High-Side Current-Sense Amplifier with Voltage Output
MAX4073 PRODUCTION Low-Cost, SC70, Voltage-Output, High-Side Current-Sense Amplifier
MAX4173 PRODUCTION Low-Cost, SOT23, Voltage-Output, High-Side Current-Sense Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9938EVKIT

Evaluation Kit for the MAX9938

Features and Benefits

  • Precision Real-Time Current Monitoring
  • 1.6V to 28V Input Common-Mode Range
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9938 evaluation kit (EV kit) provides a proven design to evaluate the MAX9938 high-side current-sense amplifier, which offers precision accuracy specifications of VOS less than 500µV (max) and gain error less than 0.5% (max). This EV kit demonstrates the MAX9938 in a tiny 1mm x 1mm x 0.6mm, 4-bump UCSP™ package. The MAX9938 is also available in a 5-pin SOT23, but that package is not compatible with this EV kit.

The MAX9938 EV kit PCB comes with a MAX9938FEBS+ installed, which is the 50V/V gain version. Contact the factory for free samples of the pin-compatible MAX9938TEBS+ and MAX9938HEBS+, which are 25V/V and 100V/V gain versions, respectively.

Applications

  • Cell Phones
  • Notebook Computers
  • PDAs
  • Portable/Battery-Powered Systems
  • Power Management Systems

MAX9938EVKIT
Evaluation Kit for the MAX9938

Latest Discussions

No discussions on max9938 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed