MAX9931

PRODUCTION

2MHz to 1.6GHz 45dB RF-Detecting Controllers and RF Detector

2MHz to 1.6GHz, 45dB RF-Detecting Controllers Simplify Control-Loop Design of Power Amplifiers and TIAs

Part Models
1
1ku List Price
price unavailable

Part Details

  • Complete RF-Detecting PA Controllers (MAX9930/MAX9931/MAX9932)
  • Complete RF Detector (MAX9933)
  • Variety of Input Ranges
    • MAX9930/MAX9933: -58dBV to -13dBV
      (-45dBm to 0dBm for 50Ω Termination)
    • MAX9931: -48dBV to -3dBV
      (-35dBm to +10dBm for 50Ω Termination)
    • MAX9932: -43dBV to +2dBV
      (-30dBm to +15dBm for 50Ω Termination)
  • 2MHz to 1.6GHz Frequency Range
  • Temperature Stable Linear-in-dB Response
  • Fast Response: 70ns 10dB Step
  • 10mA Output Sourcing Capability
  • Low Power: 17mW at 3V (typ)
  • 13µA (typ) Shutdown Current
  • Available in a Small 8-Pin µMAX Package
MAX9931
2MHz to 1.6GHz 45dB RF-Detecting Controllers and RF Detector
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX9930EVKIT

Evaluation Kit for the MAX9930

Features and Benefits

  • 2.7V to 5.25V Single-Supply Operation
  • 50Ω SMA Connector on RF Input
  • On-Board Quasi-Measurement Mode Circuitry
  • On-Board Shutdown Control
  • Fully Assembled and Tested Surface-Mount PCB

Product Details

The MAX9930 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that evaluates the MAX9930 RF-detecting controller. The MAX9930 EV kit includes on-board shutdown control, as well as quasi-measurement mode circuitry to provide an easy method to evaluate the MAX9930. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment.

The MAX9930 EV kit comes with the MAX9930EUA+ installed, but can also be used to evaluate the MAX9931/MAX9932 RF-detecting controllers and the MAX9933 RF detector. To evaluate the MAX9931, MAX9932, or MAX9933, request a MAX9931EUA+, a MAX9932EUA+, or a MAX9933EUA+ free sample with the MAX9930 EV kit.

Applications

  • RSSI for Fiber Modules, GPON-CATV Triplexors
  • Low-Frequency RF OOK and ASK Applications
  • Transmitter Power Measurement and Control
  • TSI for Wireless Terminal Devices
  • Cellular Handsets (TDMA, CDMA, GPRS, GSM)

MAX9930EVKIT
Evaluation Kit for the MAX9930

Latest Discussions

No discussions on MAX9931 yet. Have something to say?

Start a Discussion on EngineerZone®