MAX98365

RECOMMENDED FOR NEW DESIGNS

Tiny, Cost-Effective, 14V Plug-and-Play Digital Class-D Amplifier

Easiest-to-Use and Smallest 14V Plug-and-Play Class-D Amplifier

Part Models
8
1ku List Price
Starting From $0.88

Part Details

  • Simple Plug-and-Play Design
  • Wide Amplifier Supply Range (3V to 14V)
  • 13.8W Output Power into 8Ω at 14V
  • 17.6W Output Power into 6Ω at 14V
  • 30mW Quiescent Power
  • 1ms Turn-On Time (for MAX98365A and MAX98365B)
  • 92.7% Efficiency (7.0W into RL = 8Ω, PVDD = 12V)
  • 22µVRMS Output Noise
  • 111.5dB Dynamic Range
  • -85dB THD+N at 1kHz
  • No MCLK Required
  • Sample Rates of 8kHz to 192kHz
  • Supports Left, Right, or (Left/2 + Right/2) Output in I2S and Left-Justified Modes
  • Sophisticated Edge Rate Control Enables Filterless Class-D Outputs
  • Low 0.5µA Shutdown Current 
  • Low RF Susceptibility Rejects TDMA Noise from GSM Radios
  • Class-D Switching Frequency Trimmed to 6% for Better EMI Planning
  • Extensive Click-and-Pop Reduction Circuitry
  • Robust Short-Circuit and Thermal Protection
  • Available in Space-Saving Package: 12 Bump, WLP (1.21mm x 1.78mm, 0.4mm Pitch)
MAX98365
Tiny, Cost-Effective, 14V Plug-and-Play Digital Class-D Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX98365CEVSYS

Evaluation System for the MAX98365

Features and Benefits

  • 3V to 14V Single-Supply Operation
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (9.5dB, 12.5dB, 15.5dB, 18.5dB, and 21.5dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filter-Less Operation
  • Low EMI
  • Complete Hardware System with Easy Setup; No Tools or Special Software Required

Product Details

The MAX98365 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98365A/B/C/D mono Class-D audio amplifier. The EV system consists of the MAX98365 Development Board (DEV board), Maxim’s Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. MAX98365A and MAX98365C support the standard I2S interface, and MAX98365B and MAX98365D support standard left-justified mode. All MAX98365 variants support an 8-channel TDM digital audio interface.

The AUDINT3 board provides a USB-to-PCM interface in addition to a 1.8V VDD supply needed to evaluate the DEV board. The MAX98365 DEV board requires one additional supply input, 3V to 14V (PVDD) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.

Applications

  • Cameras
  • Gaming Devices (Audio and Haptics)
  • IoT Devices
  • Notebook Computers
  • Smart Speakers
  • Smartphones
  • Tablets

eval board
MAX98365BEVSYS

Evaluation System for the MAX98365

Features and Benefits

  • 3V to 14V Single-Supply Operation
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (9.5dB, 12.5dB, 15.5dB, 18.5dB, and 21.5dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filter-Less Operation
  • Low EMI
  • Complete Hardware System with Easy Setup; No Tools or Special Software Required

Product Details

The MAX98365 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98365A/B/C/D mono Class-D audio amplifier. The EV system consists of the MAX98365 Development Board (DEV board), Maxim’s Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. MAX98365A and MAX98365C support the standard I2S interface, and MAX98365B and MAX98365D support standard left-justified mode. All MAX98365 variants support an 8-channel TDM digital audio interface.

The AUDINT3 board provides a USB-to-PCM interface in addition to a 1.8V VDD supply needed to evaluate the DEV board. The MAX98365 DEV board requires one additional supply input, 3V to 14V (PVDD) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.

Applications

  • Cameras
  • Gaming Devices (Audio and Haptics)
  • IoT Devices
  • Notebook Computers
  • Smart Speakers
  • Smartphones
  • Tablets

eval board
MAX98365AEVSYS

Evaluation System for the MAX98365

Features and Benefits

  • 3V to 14V Single-Supply Operation
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (9.5dB, 12.5dB, 15.5dB, 18.5dB, and 21.5dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filter-Less Operation
  • Low EMI
  • Complete Hardware System with Easy Setup; No Tools or Special Software Required

Product Details

The MAX98365 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98365A/B/C/D mono Class-D audio amplifier. The EV system consists of the MAX98365 Development Board (DEV board), Maxim’s Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. MAX98365A and MAX98365C support the standard I2S interface, and MAX98365B and MAX98365D support standard left-justified mode. All MAX98365 variants support an 8-channel TDM digital audio interface.

The AUDINT3 board provides a USB-to-PCM interface in addition to a 1.8V VDD supply needed to evaluate the DEV board. The MAX98365 DEV board requires one additional supply input, 3V to 14V (PVDD) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.

Applications

  • Cameras
  • Gaming Devices (Audio and Haptics)
  • IoT Devices
  • Notebook Computers
  • Smart Speakers
  • Smartphones
  • Tablets

eval board
MAX98365DEVSYS

Evaluation System for the MAX98365

Features and Benefits

  • 3V to 14V Single-Supply Operation
  • I2S, Left-Justified, or TDM Input
  • Five Selectable Gains (9.5dB, 12.5dB, 15.5dB, 18.5dB, and 21.5dB)
  • Audio Channel Select (Left, Right, and Mono Mix)
  • Filter-Less Operation
  • Low EMI
  • Complete Hardware System with Easy Setup; No Tools or Special Software Required

Product Details

The MAX98365 evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98365A/B/C/D mono Class-D audio amplifier. The EV system consists of the MAX98365 Development Board (DEV board), Maxim’s Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board, as an EV system. MAX98365A and MAX98365C support the standard I2S interface, and MAX98365B and MAX98365D support standard left-justified mode. All MAX98365 variants support an 8-channel TDM digital audio interface.

The AUDINT3 board provides a USB-to-PCM interface in addition to a 1.8V VDD supply needed to evaluate the DEV board. The MAX98365 DEV board requires one additional supply input, 3V to 14V (PVDD) when evaluating using the AUDINT3 board. Figure 1 details the DEV board and the AUDINT3 board.

Applications

  • Cameras
  • Gaming Devices (Audio and Haptics)
  • IoT Devices
  • Notebook Computers
  • Smart Speakers
  • Smartphones
  • Tablets

MAX98365CEVSYS
Evaluation System for the MAX98365
MAX98365BEVSYS
Evaluation System for the MAX98365
MAX98365AEVSYS
Evaluation System for the MAX98365
MAX98365DEVSYS
Evaluation System for the MAX98365

Reference Designs

MAXREFDES9009 board
MAXREFDES9009 Circuits from the lab

MAX98365 8-Channel Reference Design

Features and Benefits

  • True plug-and-play 8-channel digital audio input Class-D amplifier
  • Simple to use and does not require any programming, registers, and I2C
  • Gain is preset to 21.5dB

Just add the following:

  • Power: VDD (1.8V, 3.3V, or 5V), PVDD (3V-14V)
  • Input signal: (digital audio, 16-bit or 32-bit TDM, and 8kHz-192kHz sample rate)
  • 8 Speakers
MAXREFDES9009
MAX98365 8-Channel Reference Design

Latest Discussions