Speaker Amplifiers
searchIcon
banner background image

Speaker Amplifiers

Analog Devices’ speaker amplifier ICs combine superior sonic quality with technological breakthroughs, which simplify the design process, save space, extend battery life, and reduce system cost. Our speaker amp ICs offer output power levels from less than 1 W up to 50 W. ADI’s innovative packaging technology provides the smallest Class AB and Class D amplifiers available. Our IV sense boosted Class D speaker amplifiers employ our patented dynamic speaker management (DSM) technology, providing up to two times loudness improvement over standard Class D amps.
Analog Devices’ speaker amplifier ICs combine superior sonic quality with technological breakthroughs, which simplify the design process, save space, extend battery life, and reduce system cost. Our speaker amp ICs offer output power levels from less than 1 W up to 50 W. ADI’s innovative packaging technology provides the smallest Class AB and Class D amplifiers available. Our IV sense boosted Class D speaker amplifiers employ our patented dynamic speaker management (DSM) technology, providing up to two times loudness improvement over standard Class D amps.

Subcategories

archive icon
Analog Devices boosted speaker amplifier ICs are designed for battery-operated portable devices. Integrated boost converters provide constant output power for louder audio output over a wide range of battery supply voltages.
Arrow image
Analog Devices boosted speaker amplifier ICs are designed for battery-operated portable devices. Integrated boost converters provide constant output power for louder audio output over a wide range of battery supply voltages.