MAX9718

PRODUCTION

Low-Cost, Mono/Stereo, 1.4W Differential Audio Power Amplifiers

Low-Cost, Mono/Stereo, 1.4W Differential Audio Power Amplifiers Ideal for Portable Audio Devices with Internal Speakers

Part Models
7
1ku List Price
Starting From $0.47

Part Details

  • 2.7V to 5.5V Single-Supply Operation
  • Very High -93dB PSRR at 217Hz
  • 1.4W into 4Ω at 1% THD+N (per Channel)
  • Differential Input
  • Internal Fixed Gain to Reduce Component Count
  • Adjustable Gain Option (MAX9718A/H/MAX9719A)
  • 100nA Low-Power Shutdown Mode
  • No Audible Clicks or Pops at Power-Up/Down
  • Improved Performance Pin-Compatible Upgrade to LM4895 (MAX9718D/G)
  • 1.8V Logic Compatible
MAX9718
Low-Cost, Mono/Stereo, 1.4W Differential Audio Power Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9718AEVKIT

Evaluation Kit for the MAX9718A, MAX9718B, MAX9718C, and MAX9718D

Features and Benefits

  • Drives 1.1W into 8Ω Speaker at 1% THD+N
  • Differential Input
  • 2.7V to 5.5V Single-Supply Operation
  • 100nA Shutdown Current (typ)
  • Small 10-Pin TDFN Package
  • Also Available in 10-Pin µMAX® and 9-Bump UCSP™ Packages
  • Fully Assembled and Tested
  • Evaluates MAX9718B/C/D (IC and Component Replacement Required)

Product Details

The MAX9718A evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX9718A differential audio amplifier to drive a mono bridge-tied load (BTL) speaker in portable audio applications. Designed to operate from a 2.7VDC to 5.5VDC power supply, the EV kit is capable of delivering 1.1W into an 8Ω load.

The MAX9718A inputs can tolerate a DC offset level of 0.5V through (VCC - 1.2V) from an input source, therefore eliminating the need for input-signal coupling capacitors. The EV kit provides an option to bypass the input-signal coupling capacitors when the DC offset level of the input signals are within the range of 0.5V to (VCC - 1.2V). The MAX9718A EV kit also evaluates the MAX9718B, MAX9718C, and MAX9718D.

Applications

  • Mobile Phones
  • PDAs
  • Portable Devices

MAX9718AEVKIT
Evaluation Kit for the MAX9718A, MAX9718B, MAX9718C, and MAX9718D

Latest Discussions

No discussions on MAX9718 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed