MAX9716

PRODUCTION

Low-Cost, Mono, 1.4W BTL Audio Power Amplifiers

Low-Cost Speaker Amplifiers Offer Up to 1.3W into 4Ω, Headphone Sensing, and Pin-for-Pin Compatible Packaging

Part Models
4
1ku List Price
Starting From $0.61
Viewing:

Part Details

  • 2.7V to 5.5V Single-Supply Operation
  • 1.4W into 4Ω at 1% THD+N
  • 10nA Low-Power Shutdown Mode
  • 73dB PSRR at 1kHz
  • No Audible Clicks or Pops at Power-Up/Down
  • Internal Fixed Gain to Reduce Component Count (MAX9717B/C/D)
  • Adjustable Gain Option (MAX9716/MAX9717A)
  • Active-Low BTL/SE Input Senses when Headphones are Connected (MAX9717)
  • Pin Compatible with LM4890 (MAX9716)
  • Pin Compatible with TPA711 (MAX9717A)
  • Available in Compact, Thermally Enhanced µMAX and TDFN (3mm x 3mm) Packages
MAX9716
Low-Cost, Mono, 1.4W BTL Audio Power Amplifiers
MAX9716, MAX9717: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9716 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed