MAX96751

RECOMMENDED FOR NEW DESIGNS

GMSL2 Serializer with HDMI 2.0 Input

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • HDMI v1.4b/v2.0a Input Interface
  • 3Gbps or 6Gbps Forward-Link Rates
  • 187.5Mbps Reverse-Link Rate
  • Full-Duplex Capability Over a Single Wire
  • Ideal for High-Definition Video Applications
    • Up to 215MHz PCLK per Link
    • Up to 430MHz PCLK in Dual-Link Mode
  • Uses Low-Cost 50Ω Coax or 100Ω STP Cables
  • Forward and Reverse I2S or 7.1 TDM Audio
  • Video Pattern Generator Provides Fast Link Validation
  • Line-Fault Monitor Detects Serial I/O Shorted Together, to Ground, to Battery or Open
  • ASIL-Relevant Functional Safety Features
    • ASIL B Compliant
    • 16-Bit CRC Protection of Control-Channel Data (I2C, UART, SPI, GPIO, Audio)
    • Retransmission on Error of all Control-Channel Data and Audio Data Upon Error Detection
    • Optional 32-Bit Video-Line CRC
    • Selectable Interrupts for Fault Detection
    • Video Watermark Generation
  • Performance Tools Ensure High Link Margin
    • Continuous Adaptive Equalization on GMSL Links
    • Built-In Forward- and Reverse-Channel PRBS Generator for BER Testing of Serial I/O Links
    • Eye-Opening Monitor for Link Diagnosis
  • Concurrent Control Channel for Device Configuration and Communication with Remote Peripherals
    • Primary and Pass-Through I2C/UART, SPI, and Tunneled or Register-Programmable GPIO
    • Settable Priority Levels
    • Eight Hardware Programmable Device Addresses
    • Up to 20 Programmable GPIO
    • Sleep Mode with Register State Retention
  • Operation Specified Over the -40°C to +105°C Automotive Temperature Range
  • AEC-Q100 Qualified
  • Compact 8mm x 8mm TQFN with an Exposed Pad
MAX96751
GMSL2 Serializer with HDMI 2.0 Input
MAX96751 Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX96751EVKIT

MAX96751EVKIT: Evaluation kit for MAX96751

Features and Benefits

  • HDMI 2.0 Serializer EV Kit to Drive GMSL-2 Serial Data Outputs (50Ω FAKRA Coax or 100Ω HSD-STQ Connectors)
  • 3Gbps or 6Gbps Forward Link Rates for System and Power Flexibility
  • Configurable Power-Over-Coax (PoC) and Line Fault Circuits
  • I2S Audio Interface
  • Header for GPIO, I2C, UART and SPI Signals
  • Windows 10-Compatible Software
  • Tools to Characterize GMSL Channel Signal Integrity
  • 12V DC Supply (Included), USB, PoC or Externally Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96751 evaluation kit (EV Kit) provides a proven design to evaluate the MAX96751 high-bandwidth gigabit multimedia serial-link (GMSL) serializer with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows® 10 software to provide a simple graphical user interface (GUI) for exercising features of the device.

For complete GMSL evaluation, order the MAX96751 coax EV kit and a companion deserializer board (MAX96752 coax EV kit referenced in this document).

Note: In the following sections, serializer refers to MAX96751. Deserializer refers to MAX96752.

Note: This document applies to both coax and HSD-STQ evaluation kits, coax EV kit is referenced in this document.

MAX96751EVKIT
MAX96751EVKIT: Evaluation kit for MAX96751
MAX96751EVKIT Board Photo Angle View MAX96751EVKIT Board Photo Top View MAX96751EVKIT Board Photo Bottom View

Latest Discussions

Recently Viewed