MAX96716A

PRODUCTION

Dual GMSL2 to CSI-2 Deserializer

Part Models
2
1ku List Price
Starting From $9.69
Viewing:

Part Details

  • Full-Duplex Capability over a Single Coax or STP Cable
    • 3Gbps or 6Gbps Forward Link Rates
    • 187.5Mbps Reverse Link Rate
  • Dual Four-Lane D-PHY or Dual Two-Lane C-PHY MIPI CSI-2 v1.3 Output Ports
    • Aggregation and Replication Functions
    • 16 Virtual Channel Support
    • Supports RAW8/10/12/14/16/20, RGB565/666/888, YUV422 8-/10-Bit, User-Defined and Generic Long-Packet Data Types
  • Advanced MIPI D-PHY v1.2 Transmitters
    • 80Mbps to 2.5Gbps per Lane
  • Advanced MIPI C-PHY v1.0 Transmitters
    • 182Mbps to 4.56Gbps per Lane
  • Reference-over-Reverse (RoR) Channel Supports Crystal-Free Operation of Serializer
  • ASIL-Relevant Functional-Safety Features
    • ASIL-B Compliant
    • End-to-End Data Integrity Through CRC in Tunnel Mode
    • R-S FEC for Protection of Forward Video and Control-Channel Data
    • 16-Bit CRC Protection of Side-Channel Data (I2C, UART, SPI, GPIO) with Retransmission upon Error Detection
    • 32-Bit CRC Protection of Video Line Data
  • Forward- and Reverse-Channel PRBS for BER Testing of Serial Link
  • Continuous Link-Margin Monitoring and Optimization
    • Continuous Adaptive Equalization
    • Forward and Reverse Channel Eye-Opening Monitor for Continuous Link Margin Diagnosis
  • Concurrent Side-Channel for Device Configuration and Communication with Peripherals
    • I2C/UART, Pass-Through I2C/UART, SPI, GPIO, and Register-Programmable GPIO
    • Four Hardware-Programmable Device Addresses
  • 48-Lead 7mm x 7mm TQFN Side-Wettable Package with 0.5mm Lead Pitch
MAX96716A
Dual GMSL2 to CSI-2 Deserializer
MAX96716A Functional Block Diagram MAX96716A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX96716EVKIT

Evaluation Kit for MAX96716A and MAX96716F

Features and Benefits

  • Deserialzier Accepts GMSL2 (All Variants) Data Through Coaxial FAKRA or Differential HMTD Connectors and Converts to MIPI DPHY V1.2 Output.
  • Windows 7/Windows 10-Compatible Software Support
  • Powerful, Simple-to-Use GUI for Comprehensive Device Feature Evaluation
  • USB-Controlled Interface (Cable Included)
  • Board Powered by USB, 12V Wall Adapter, or External Power Supply
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96716 evaluation kits (EV kits) provide a reliable platform for evaluating Maxim’s devices MAX96716A, MAX96716F, through the use of standard FAKRA coaxial cables or HMTD cable. These deserializer devices support high-bandwidth, gigabit, multimedia (GMSL) serial links and offer spread spectrum and full-duplex control channel features. The EV kit includes a simple-to-use Windows 7®/Windows 10-compatible graphical user interface (GUI) for exercising device features.

In the following sections, the term deserializer refers to the MAX96716A and any of the devices listed above. The term serializer refers to any GMSL-2 serializer device, particularly the MAX96717.

For complete GMSL-2 evaluation using a standard FAKRA coax cable or HMTD cable, order the MAX96716 COAX/STP EV kit along with a companion serializer board (MAX96717 COAX/STP EV kit is referenced in this document). For a detailed look at all GMSL-2 features, including information on how to use the parts, refer to the GMSL-2 User’s Guide (GMSL2_Users_Guide_vXX, found in Maxim’s GMSL customer portal folder).

MAX96716EVKIT
Evaluation Kit for MAX96716A and MAX96716F
MAX96716EVKIT Board Photo Angle View MAX96716EVKIT Board Photo Top View MAX96716EVKIT Board Photo Bottom View

Latest Discussions

No discussions on max96716a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed