MAX9621

PRODUCTION

Dual, 2-Wire Hall-Effect Sensor Interface with Analog and Digital Outputs

Provides Flexibility and Saves Cost in Automotive Applications

Part Models
4
1ku List Price
Starting From $2.07

Part Details

  • Provides Supply Current and Interfaces to Two 2-Wire Hall-Effect Sensors
  • 5.5V to 18V Operating Voltage Range
  • Protects Hall Sensors Against Up to 60V Supply Transients
  • Low-Power Shutdown for Power Saving
  • Filtered Digital Outputs
  • Analog Output Mirrors the Hall Sensor Current
  • Hall Inputs Protected from Short to Ground
  • Hall Sensor Blanking Following Power-Up and Restart from Shutdown and Short to Ground
  • Operates with ±3V Ground Shift Between the Hall Sensor and the MAX9621
  • ±2kV Human Body Model ESD and ±200V Machine Model ESD at All Pins
  • 3mm x 5mm, 10-Pin µMAX Package
MAX9621
Dual, 2-Wire Hall-Effect Sensor Interface with Analog and Digital Outputs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Hall-Effect Sensor Interface 1
MAX9921 PRODUCTION Dual, 2-Wire Hall-Effect Sensor Interface with Diagnostics
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9621EVKIT

Evaluation Kit for the MAX9621

Features and Benefits

  • 5.5V to 18V Operating Voltage Range
  • Up to 60V Fault Protection
  • Features Two On-Board 2-Wire Hall-Effect Sensors
  • Evaluates Sensor Short-to-Ground Fault Conditions
  • Demonstrates Adjustable Input Current Threshold
  • Demonstrates Analog Output Feature
  • Two Digital Output Status LED Indicators
  • Demonstrates Reverse-Supply Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9621 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX9621 dual, 2-wire Hall-effect sensor interface with analog and digital outputs in a 10-pin µMAX® surface-mount package. The EV kit features two on-board analog Hall-effect sensors, demonstrates BAT supply pin isolation, and digital logic for driving status LEDs. Input power to the EV kit circuit can be supplied by a 5.5V to 18V DC source.

The MAX9621 EV kit circuit can be configured to demonstrate the MAX9621's Hall input short-to-ground and 60V fault-protection feature. The EV kit also demonstrates the MAX9621's analog output and filtered digital output features for each sensor input. The EV kit's PCB features an 8-pin, dual-row header to facilitate interfacing with a user's external system.

Applications

  • Door Power Locks
  • Electric Sunroofs
  • Ignition Key
  • Seat Movers
  • Seatbelt Buckles
  • Speed Sensing
  • Steering Column
  • Window Lifters

MAX9621EVKIT
Evaluation Kit for the MAX9621

Latest Discussions

No discussions on MAX9621 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed