MAX9375

PRODUCTION

Single LVDS/Anything-to-LVPECL Translator

Single, Fully Differential, High-Speed, Anything-to-LVPECL Translator Designed for Signal Rates Up to 2GHz

Part Models
2
1ku List Price
Starting From $9.42
Viewing:

Part Details

  • Guaranteed 2GHz Switching Frequency
  • Accepts LVDS/LVPECL/Anything Inputs
  • 421ps (typ) Propagation Delays
  • 30ps (max) Pulse Skew
  • 2psRMS (max) Random Jitter
  • Minimum 100mV Differential Input to Guarantee AC Specifications
  • Temperature-Compensated LVPECL Output
  • +3.0V to +3.6V Power-Supply Operating Range
  • >2kV ESD Protection (Human Body Model)
MAX9375
Single LVDS/Anything-to-LVPECL Translator
MAX9375: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Data Path Management 3
MAX9374 PRODUCTION Differential LVPECL-to-LVDS Translators
MAX9377 PRODUCTION Anything-to-LVPECL/LVDS Translators with Pin-Selectable Divide-by-Four
MAX9378 PRODUCTION Anything-to-LVPECL/LVDS Translators with Pin-Selectable Divide-by-Four
Product 1
MAX9374A Differential LVPECL-to-LVDS Translators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed