MAX9377

PRODUCTION

Anything-to-LVPECL/LVDS Translators with Pin-Selectable Divide-by-Four

Industry's First 2.0GHz Anything-to-LVPECL/LVDS Divide-by-Four Translators

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Guaranteed 2GHz Switching Frequency
  • Accept LVDS/LVPECL/Anything Inputs
  • Pin-Selectable Divide-by-Four Function
  • 421ps (typ) Propagation Delays (MAX9377)
  • 30ps (max) Pulse Skew
  • 2psRMS (max) Random Jitter
  • Minimum 100mV Differential Input to Guarantee AC Specifications
  • Temperature-Compensated LVPECL Output
  • +3.0V to +3.6V Power-Supply Operating Range
  • ESD Protection: >2kV Human Body Model (HBM)
MAX9377
Anything-to-LVPECL/LVDS Translators with Pin-Selectable Divide-by-Four
MAX9377, MAX9378: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed