MAX9378
PRODUCTIONAnything-to-LVPECL/LVDS Translators with Pin-Selectable Divide-by-Four
Industry's First 2.0GHz Anything-to-LVPECL/LVDS Divide-by-Four Translators
- Part Models
- 3
- 1ku List Price
- Starting From $9.42
Part Details
- Guaranteed 2GHz Switching Frequency
- Accept LVDS/LVPECL/Anything Inputs
- Pin-Selectable Divide-by-Four Function
- 421ps (typ) Propagation Delays (MAX9377)
- 30ps (max) Pulse Skew
- 2psRMS (max) Random Jitter
- Minimum 100mV Differential Input to Guarantee AC Specifications
- Temperature-Compensated LVPECL Output
- +3.0V to +3.6V Power-Supply Operating Range
- ESD Protection: >2kV Human Body Model (HBM)
The MAX9377/MAX9378 are fully differential, high-speed, low-jitter anything-to-LVPECL and anything-to-LVDS translators, respectively, with a selectable divide-by-four function. Low propagation delay and high speed make them ideal for various high-speed network routing and backplane applications at speeds up to 2GHz in nondivide mode.
The MAX9377/MAX9378 accept any differential input signal within the supply rails and with minimum amplitude of 100mV. Inputs are fully compatible with the LVDS, LVPECL, HSTL, and CML differential signaling standards. The MAX9377 outputs are LVPECL and have sufficient current to drive 50Ω transmission lines. The MAX9378 outputs are LVDS and conform to the ANSI EIA/TIA-644 LVDS standard.
The MAX9377/MAX9378 are available in 8-pin µMAX packages and operate from a single +3.3V supply over the -40°C to +85°C temperature range.
Applications
- Backplane Logic Standard Translation
- DLCs
- DSLAM
- Local Area Networks (LANs)
- WANs
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9378EUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX9378EUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
MAX9378EUA/GG8 | Micro-MAX, Thin Shrink Small-Outline |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on max9378 yet. Have something to say?
Start a Discussion on EngineerZone®