MAX9320

PRODUCTION

1:2 Differential LVPECL/LVECL/HSTL Clock and Data Drivers

Part Models
2
1ku List Price
Starting From $4.99

Part Details

  • Improved Second Source of the MC10LVEP11 (MAX9320)
  • +2.25V to +3.8V Differential HSTL/LVPECL Operation
  • -2.25V to -3.8V LVECL Operation
  • Low 22mA (typ) Supply Current
  • 20ps (typ) Part-to-Part Skew
  • 6ps (typ) Output-to-Output Skew
  • 208ps (typ) Propagation Delay
  • Minimum 300mV Output at 3GHz
  • Outputs Low for Open Input
  • ESD Protection >2kV (Human Body Model)
  • Available in Thermally Enhanced Exposed-Pad SO Package
MAX9320
1:2 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Level Translators 2
MAX9311 PRODUCTION 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9312 PRODUCTION Dual 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
Product 2
MAX9313 1:10 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
MAX9314 Dual 1:5 Differential LVPECL/LVECL/HSTL Clock and Data Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX9320 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed