MAX9174

PRODUCTION

670MHz LVDS-to-LVDS and Anything-to-LVDS 1:2 Splitters

Industry's First 670MHz Anything-to-LVDS Splitter

Part Models
2
1ku List Price
Starting From $5.20

Part Details

  • 1.0ps(RMS) Jitter (max) at 670MHz
  • 80ps(P-P) Jitter (max) at 800Mbps Data Rate
  • +3.3V Supply
  • LVDS Fail-Safe Inputs (MAX9174)
  • Anything Input (MAX9175) Accepts Differential CML/LVDS/LVPECL
  • Power-Down Inputs Tolerate -1.0V and VCC + 1.0V
  • Low-Power CMOS Design
  • 10-Lead µMAX and Thin QFN Packages
  • -40°C to +85°C Operating Temperature Range
  • Conform to ANSI TIA/EIA-644 LVDS Standard
  • IEC 61000-4-2 Level 4 ESD Rating
MAX9174
670MHz LVDS-to-LVDS and Anything-to-LVDS 1:2 Splitters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX9380 Single-Ended-to-Differential LVECL/LVPECL 2:1 Multiplexer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX9174 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed