MAX889

PRODUCTION

High-Frequency, Regulated, 200mA, Inverting Charge Pump

Regulated Inverting Charge Pump Delivers 200mA for Negative Supply without Inductors

Part Models
6
1ku List Price
Starting From $2.64

Part Details

  • 200mA Output Current
  • Up to 2MHz Switching Frequency
  • Small Capacitors (1µF)
  • +2.7V to +5.5V Input Voltage Range
  • Adjustable Regulated Negative Output (-2.5V to -VIN)
  • 0.1µA Logic-Controlled Shutdown
  • Low 0.05Ω Output Resistance (in regulation)
  • Soft-Start and Foldback Current Limited
  • Short-Circuit and Thermal Shutdown Protected
  • 8-Pin SO Package
MAX889
High-Frequency, Regulated, 200mA, Inverting Charge Pump
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX889SEVKIT

Evaluation Kit for the MAX889S

Features and Benefits

  • +2.7V to +5.5V Input Range
  • Uses One 2.2µF and Two 10µF Ceramic Capacitors
  • Output Adjustable from -2.5V to -VIN
  • 200mA Output Current
  • 1MHz Switching Frequency
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX889 IC is an inverting charge pump that delivers a regulated negative output voltage at loads up to 200mA. The device operates from an input of +2.7V to +5.5V to produce a user-adjustable, regulated output of -2.5V to -VIN.

The MAX889S evaluation kit (EV kit) is a fully assembled and tested surface-mount board. The board is set up to provide a -3.3V output from a +5.0V input supply. The EV kit is shipped with a MAX889S (1MHz switching frequency) installed. The board may also be used to evaluate the MAX889R (500kHz) or the MAX889T (2MHz). To do so, request a free sample of the MAX889RESA or MAX889TESA, and refer to the MAX889 data sheet for the appropriate capacitor values.

Applications

  • Digital Cameras and Camcorders

MAX889SEVKIT
Evaluation Kit for the MAX889S

Latest Discussions

Recently Viewed