MAX870

PRODUCTION

Switched-Capacitor Voltage Inverters

Compact, Inductorless, Low-Profile Inverter Fits 0.025 Sq. Inch , Biases GaAsFET PA

Part Models
2
1ku List Price
Starting From $2.97

Part Details

  • 5-Pin SOT23-5 Package
  • 99% Voltage Conversion Efficiency
  • Invert Input Supply Voltage
  • 0.7mA Quiescent Current (MAX870)
  • +1.4V to +5.5V Input Voltage
  • Require Only Two Capacitors
  • 25mA Output Current
  • Shutdown Control
MAX870
Switched-Capacitor Voltage Inverters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Unregulated Doubling/Inverting Charge Pumps 1
MAX860 PRODUCTION 50mA, Frequency-Selectable, Switched-Capacitor Voltage Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX870 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed