MAX8664

PRODUCTION

Low-Cost, Dual-Output, Step-Down Controller with Fast Transient Response

Lowest Cost, Dual-Output Regulator for a Wide Range of Applications

Part Models
2
1ku List Price
Starting From $3.55

Part Details

  • ±0.8% Output Accuracy Over Load and Line
  • Operates from a Single 4.5V to 28V Supply
  • Simple Compensation for Any Type of Output Capacitor
  • Internal 6.5V Regulator for Gate Drive
  • Integrated Boost Diodes
  • Adjustable Output from 0.6V to 0.9 x VIN
  • Digital Soft-Start Reduces Inrush Current
  • 100kHz to 1MHz Adjustable Switching
  • 180° Out-of-Phase Operation Reduces Input Ripple Current
  • Overcurrent and Overvoltage Protection
  • External Reference Input for Second Controller
  • Prebiased Startup Operation
MAX8664
Low-Cost, Dual-Output, Step-Down Controller with Fast Transient Response
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Buck Controllers 1
MAX5066 PRODUCTION Configurable, Single-/Dual-Output, Synchronous Buck Controller for High-Current Applications
Multiple Output Buck Regulators 3
MAX8538 PRODUCTION Dual-Synchronous Buck Controllers for Point-of-Load, Tracking, and DDR Memory Power Supplies
MAX1858 PRODUCTION Dual 180° Out-of-Phase PWM Step-Down Controller with Power Sequencing and POR
MAX1858A LAST TIME BUY Dual 180° Out-of-Phase Buck Controllers with Sequencing/Prebias Startup and POR
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8664EVKIT

Evaluation Kit for the MAX8664A and MAX8664B

Features and Benefits

  • ±0.8% Output Accuracy Over Load and Line
  • Operates from a Single 10.8V to 13.2V Supply
  • OUT1 Provides 2.5V at Up to 8A
  • OUT2 Provides 1.8V at Up to 8A
  • Digital Soft-Start Reduces Inrush Current
  • 180° Out-Of-Phase Operation Reduces Input Ripple Current
  • Overcurrent and Overvoltage Protection
  • External Reference Input for Second Controller
  • Prebiased Startup Operation
  • Fully Assembled and Tested

Product Details

The MAX8664 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8664A/MAX8664B dual-output step-down controllers. The MAX8664 EV kit operates with a 600kHz switching frequency and is optimized for operation from a 10.8V to 13.2V supply. The EV kit can operate down to 4.5V with minor changes. The two step-down outputs provide up to 8A each at 2.5V for OUT1 and 1.8V for OUT2. Options are provided for sequencing or tracking of OUT2. The MAX8664A (independent fault action) comes installed in the EV kit and it can be replaced with the MAX8664B (joint fault action) with no other required component changes.

Applications

  • ASIC/CPU/DSP Power Supplies
  • Desktop and Notebook PCs
  • Graphic Cards
  • Network-Power Supply
  • POL Power Supply
  • Printer Power Supply
  • Set-Top Box Power Supply

MAX8664EVKIT
Evaluation Kit for the MAX8664A and MAX8664B

Latest Discussions

No discussions on MAX8664 yet. Have something to say?

Start a Discussion on EngineerZone®