MAX8538

PRODUCTION

Dual-Synchronous Buck Controllers for Point-of-Load, Tracking, and DDR Memory Power Supplies

Part Models
2
1ku List Price
Starting From $3.37

Part Details

  • MAX8537/MAX8539: Complete DDR Supplies
  • MAX8538: Dual Nontracking Controller
  • Out-of-Phase (MAX8537/MAX8538) or In-Phase (MAX8539) Operation
  • 4.5V to 23V Wide Input Range (Operate Down to 1.8V Input with External 5V Supply)
  • Tracking Supply Maintains VTT = VTTR = 1/2 VDDQ
  • Adjustable Output from 0.8V to 3.6V with 1% Accuracy
  • VTTR Reference Sources and Sinks Up to 15mA
  • 200kHz to 1.4MHz Adjustable Switching Frequency
  • All-Ceramic Design Achievable
  • >90% Efficiency
  • Independent POK_ and EN_
  • Adjustable Soft-Start and Soft-Stop for Each Output
  • Lossless Adjustable-Hiccup Current Limit
  • Output Overvoltage Protection
  • 28-Pin QSOP Package
MAX8538
Dual-Synchronous Buck Controllers for Point-of-Load, Tracking, and DDR Memory Power Supplies
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
External Power Switch Buck Controllers 3
MAX8553 PRODUCTION 4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications
MAX8554 PRODUCTION 4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications
MAX1718 PRODUCTION Notebook CPU Step-Down Controller for Intel Mobile Voltage Positioning (IMVP-II)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8537EVKIT

Evaluation Kit for the MAX8537

Features and Benefits

  • Complete DDR Supplies: VDDQ, VTT, and VTTR
  • Out-of-Phase Operation
  • 90% Efficiency
  • 400kHz Switching Frequency
  • Independent POK_ and EN_ for Flexible Sequencing
  • Adjustable Soft-Start and Soft-Stop for Each Output
  • Lossless Adjustable Hiccup Current Limit
  • Output Overvoltage Protection
  • 28-Pin QSOP Package
  • Fully Assembled and Tested
  • Product Details

    The MAX8537 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX8537 dual, out-of-phase, PWM synchronous buck controller. The EV kit is a complete power-management solution for a double-date-rate (DDR) memory supply. It generates the main memory voltage (VDDQ), the tracking sinking/ sourcing termination voltage (VTT), and the reference voltage (VTTR). The EV kit takes a 12V input voltage and converts the voltage down to 2.5V for the VDDQ supply, 1.25V for the VTT supply, and 1.25V for the VTTR reference. The 2.5V (VDDQ) supply is capable of sourcing 20A, the 1.25V (VTT) supply is capable of sinking/sourcing 8A, and VTTR is capable of sinking/sourcing 15mA.

    Applications

    • Broadband Routers
    • DDR Memory Power Supplies
    • Networking Systems
    • Notebooks and Desknotes
    • Power Combiner in Advanced VGA Cards
    • Power DSP Core Supplies
    • RAMBUS Memory Power Supplies
    • Servers and Storage Systems
    • xDSL Modems and Routers

    MAX8537EVKIT
    Evaluation Kit for the MAX8537

    Latest Discussions

    No discussions on MAX8538 yet. Have something to say?

    Start a Discussion on EngineerZone®