MAX1858

PRODUCTION

Dual 180° Out-of-Phase PWM Step-Down Controller with Power Sequencing and POR

Part Models
2
1ku List Price
Starting From $4.52

Part Details

  • Two Independent Output Voltages
  • 180° Out-of-Phase Operation
  • 90° Out-of-Phase Operation (Using Two MAX1858s)
  • Foldback Current Limit
  • 4.75V to 23V Input Supply Range
  • 0 to 18V Output-Voltage Range (Up to 10A)
  • >90% Efficiency
  • Fixed-Frequency Pulse-Width Modulation (PWM) Operation
  • Adjustable 100kHz to 600kHz Switching Frequency
  • External SYNC Input
  • Clock Output for Master/Slave Synchronization
  • Power-On/-Off Sequencing with Soft-Start and Soft-Stop
  • RST-bar Output with 140ms Minimum Delay
  • Lossless Current Limit (No Sense Resistor)
  • MAX1858
    Dual 180° Out-of-Phase PWM Step-Down Controller with Power Sequencing and POR
    Ask a Question

    Documentation

    Learn More

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX1858 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed