MAX8597

PRODUCTION

Low-Dropout, Wide-Input-Voltage, Step-Down Controllers

Part Models
2
1ku List Price
Starting From $3.03
Viewing:

Part Details

  • Low Dropout with > 99.5% Duty Cycle
  • Lossless High-Side Current Limit
  • Wide 4.5V to 28V Input Range
  • Dynamic Output Voltage Adjustment with Adjustable Offset (MAX8597)
  • Remote Voltage Sensing for Both Positive and Negative Rails (MAX8597)
  • Tracking Output Through REFIN (MAX8597)
  • Adjustable Switching Frequency from 200kHz to 1.4MHz
  • Adjustable Soft-Start
  • Prebias Startup
  • Enable and Power-OK (MAX8598/MAX8599) for Flexible Sequencing
  • 25MHz Error Amplifier
  • Adjustable Hiccup Current Limit for Output Short-Circuit Protection
  • Output Overvoltage Protection (MAX8599)
  • Small, Low-Profile Thin QFN Package
MAX8597
Low-Dropout, Wide-Input-Voltage, Step-Down Controllers
MAX8597, MAX8598, MAX8599: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
DDR/QDR Memory Bus Termination 1
MAX1917 PRODUCTION Tracking, Sinking and Sourcing, Synchronous Buck Controller for DDR Memory and Termination Supplies
External Power Switch Buck Controllers 2
MAX8554 PRODUCTION 4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications
MAX1954A PRODUCTION Low-Cost, Current-Mode PWM Buck Controller with Foldback Current Limit
Multiple Output Buck Regulators 1
MAX8538 PRODUCTION Dual-Synchronous Buck Controllers for Point-of-Load, Tracking, and DDR Memory Power Supplies
PowerPath, Ideal Diodes, and Load Switches 3
MAX8535 PRODUCTION ORing MOSFET Controllers with Fastest Fault Isolation for Redundant Power Supplies
MAX8536 PRODUCTION ORing MOSFET Controllers with Fastest Fault Isolation for Redundant Power Supplies
MAX8585 PRODUCTION ORing MOSFET Controllers with Fastest Fault Isolation for Redundant Power Supplies
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8597EVKIT

Evaluation Kit for the MAX8597/MAX8598/MAX8599

Features and Benefits

  • Low Dropout with > 99.5% Duty Cycle
  • Lossless High-Side Current Limit
  • Dynamic Output Adjustment
  • Output Short-Circuit Protection with Adjustable Hiccup Current Limit
  • Prebias Soft-Start
  • Adjustable Soft-Start
  • Power-OK Output
  • Small, Low-Profile Thin QFN Package
  • Fully Assembled and Tested
  • Product Details

    The MAX8597 evaluation kit (EV kit) demonstrates the MAX8597/MAX8598/MAX8599 step-down DC-DC controller application circuits. The EV kit contains two circuits. The MAX8597 circuit demonstrates a voltage-controlled power supply used for DC fan control capable of up to 10A of current. This circuit accepts inputs from 10.8V to 13.2V and generates an output of 6V to 12V depending on the VADJ input. The MAX8598/MAX8599 circuit demonstrates a point-of-load power supply. The circuit accepts inputs from 10.8V to 13.2V and delivers 20A of current at a 1.2V output.

    The MAX8597 circuit switches at 600kHz and has up to 97% efficiency with the supplied components. The MAX8598/MAX8599 circuit comes with the MAX8599 installed. It switches at 500kHz and has up to 87% efficiency with the supplied components. This circuit can be used to evaluate the MAX8598 with no external component changes. This EV kit comes fully assembled and tested.

    Applications

    • Chipset Power Supplies
    • Nonisolated Power Modules
    • Tracking Power Supplies (MAX8597)
    • Variable-Speed DC Fan Power Supplies (MAX8597)

    MAX8597EVKIT
    Evaluation Kit for the MAX8597/MAX8598/MAX8599

    Latest Discussions

    No discussions on max8597 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed