MAX8569

PRODUCTION

200mA Step-Up Converters in 6-Pin SOT23 and TDFN

Part Models
8
1ku List Price
Starting From $1.86

Part Details

  • Over 200mA Available Output Current
  • 1.5V to 5.5V Input Voltage Range
  • BATT Connected to OUT in Shutdown for Backup Power
  • Up to 95% Efficiency
  • 7µA Typical Quiescent Current
  • < 1µA Shutdown Supply Current
  • Internal Synchronous Rectifier
  • 750mA Switch Current Limit
  • Active-Low RST Output (MAX8569B)
  • Adjustable Output Voltage (MAX8569A)
  • Fixed 3.0V or 3.3V Output Voltage (MAX8569B)
MAX8569
200mA Step-Up Converters in 6-Pin SOT23 and TDFN
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Boost Regulators 4
MAX1832 PRODUCTION High-Efficiency Step-Up Converters with Reverse Battery Protection
MAX1833 PRODUCTION High-Efficiency Step-Up Converters with Reverse Battery Protection
MAX1834 PRODUCTION High-Efficiency Step-Up Converters with Reverse Battery Protection
MAX1835 PRODUCTION High-Efficiency Step-Up Converters with Reverse Battery Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX8569EVKIT

Evaluation Kit for the MAX8569A/MAX8569B

Features and Benefits

  • Output Current Up to 200mA
  • 1.5V to 5.5V Input Voltage Range
  • BATT Connected to OUT in Shutdown for Backup Power
  • Up to 90% Efficiency
  • 7µA Typical Quiescent Current
  • < 1µA Shutdown Supply Current
  • Internal Synchronous Rectifier
  • 750mA (typ) Switch Current Limit
  • Active-Low RST Output (MAX8569B)
  • Adjustable Output Voltage (MAX8569A)
  • Fixed 3.0V or 3.3V Output Voltage (MAX8569B)
  • Fully Assembled and Tested PCB
  • Lead(Pb)-Free and RoHS Compliant

Product Details

The MAX8569 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board demonstrating the MAX8569A or MAX8569B 200mA step-up boost converter. The EV kit comes with the MAX8569B installed. The application circuits provide a 3.3V output voltage capable of sourcing a maximum of 200mA load current from a 1.5V to 5.5V input source. The MAX8569 features internal MOSFETs to reduce cost and size. It also includes skip mode, which optimizes efficiency at light loads to improve battery life. The MAX8569 EV kit can also be used to evaluate the MAX8569A and MAX8569B30 with minor PCB modification.

Applications

  • Battery Backup
  • Cordless Phones
  • Digital Cameras
  • Local 3.3V to 5V Supplies
  • Medical Diagnostic Equipment
  • PC Cards
  • PDAs and Smartphones

MAX8569EVKIT
Evaluation Kit for the MAX8569A/MAX8569B

Latest Discussions

No discussions on MAX8569 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed