MAX8553

PRODUCTION

4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications

4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications Offer Fastest Transient Response

Part Models
2
1ku List Price
Starting From $2.70
Viewing:

Part Details

  • Up to 25A Output-Current Capability
  • Quick-PWM Control for Fast Loop Response
  • Up to 95% Efficiency
  • 4.5V to 28V Input Voltage Range
  • No External Bias Supply Required
  • 0 to 3.6V Input REFIN Range (MAX8553)
  • Automatically Sets VTT and VTTR to within ±1% of 1/2 VREFIN- (MAX8553)
  • Low 0.6V Feedback Threshold (MAX8554)
  • 200kHz/300kHz/400kHz/550kHz Selectable Switching Frequencies
  • Adjustable Foldback Current Limit
  • Overvoltage Protection
  • Digital Soft-Start
MAX8553
4.5V to 28V Input, Synchronous PWM Buck Controllers for DDR Termination and Point-of-Load Applications
MAX8553, MAX8554: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
DDR/QDR Memory Bus Termination 1
MAX1917 PRODUCTION Tracking, Sinking and Sourcing, Synchronous Buck Controller for DDR Memory and Termination Supplies
External Power Switch Buck Controllers 1
MAX1954 PRODUCTION Low-Cost, High-Frequency, Current-Mode PWM Buck Controllers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max8553 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed