MAX853

PRODUCTION

Low-Noise, Regulated, Negative Charge Pump Power Supplies for GaAsFET Bias

1mVP-P Output Voltage Ripple (MAX853)

Part Models
3
1ku List Price
Starting From $2.25

Part Details

  • Fixed -4.1V or Adjustable -0.5V to -9V Output at 5mA
  • 4.5V to 10V Input Voltage Range
  • 2mVP-P Output Voltage Ripple (MAX850-MAX852)
  • 1mVP-P Output Voltage Ripple (MAX853)
  • 100kHz Charge-Pump Switching Frequency (MAX850/MAX851/MAX853)
  • External Synchronizing Clock Input (MAX852)
  • Logic-Level Shutdown Mode: 1µA Max Over Temperature (MAX850/MAX852/MAX853)
  • Low Cost, 8-Pin SO Package
MAX853
Low-Noise, Regulated, Negative Charge Pump Power Supplies for GaAsFET Bias
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Regulated Inverting Charge Pumps 1
MAX881R PRODUCTION Low-Noise Bias Supply in µMAX with Power OK for GaAsFET PA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX850EVKIT

Evaluation Kit for the MAX850, MAX851, MAX852, MAX853

Features and Benefits

  • 4.5V to 10V Input Range
  • -4.1V Regulated Output
  • Less than 2mVp-p Output Voltage Ripple
  • 5mA Output Current
  • Surface-Mount Technology

Product Details

The MAX850-MAX853 ICs are inverting, charge-pump DC-DC converters with low-noise, regulated outputs. Their low output ripple voltage makes these devices ideal for biasing the GaAs FETs commonly found in cellular telephone transmitters.

The MAX850 evaluation kit (EV kit) is a fully assembled and tested surface-mount board. The board is shipped with a MAX850 mounted, but it can be replaced by the MAX851, MAX852, or MAX853. Provisions are made for mounting two additional resistors, which are required for output voltages other than -4.1V. A special scope-probe socket is also mounted on the board, so output noise can be observed on an oscilloscope.

Applications

  • Cell Phones
  • Continuously Adjustable GaAsFET Bias
  • LCD-Bias Contrast Control
  • Negative Regulated Power Supplies
  • Personal Communicators, PDAs
  • Wireless Data Loggers

MAX850EVKIT
Evaluation Kit for the MAX850, MAX851, MAX852, MAX853

Latest Discussions

No discussions on MAX853 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed