MAX77837

RECOMMENDED FOR NEW DESIGNS

5.5V Input, 0.4A/1.05A Switching Current Buck-Boost Converter with 400nA IQ

Part Models
2
1ku List Price
Starting From $0.64

Part Details

  • 1.8V to 5.5V Input Voltage
  • Output Voltages Combination from 1.8V to 5.2V
  • Peak Efficiency of 95% (5.5VIN, 3.8VOUT)
  • 430nA Typical Quiescent current
  • 10nA Shutdown Current
  • RSEL Configurations
    • OUT1 and OUT2
    • 1.05A or 0.4A Switch Current Limit
    • DVS Function On or Off
    • Hiccup or Latch-Off Mode
  • Protections Features
    • Input Undervoltage Lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal Shutdown
  • 1.84mm x 1.03mm, 8-Bump WLP
  • 2.5mm x 2.0mm, 8-Lead FC2QFN
MAX77837
5.5V Input, 0.4A/1.05A Switching Current Buck-Boost Converter with 400nA IQ
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX77837EVKIT

Evaluation Kit for MAX77837 in WLP Package

Features and Benefits

  • 1.8V to 5.5V Input Voltage
  • Accessible Test points for INS and OUTS
  • Output Voltage (OUT1 and OUT2) adjustable using RSEL1
  • Switch current limit, DVS function, and Hiccup or Latchoff mode operation
  • Sense sockets for high-accuracy measurements

Product Details

The MAX77837 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrating the MAX77837 nano power buck-boost converter. The EV kit has an input range of 1.8V to 5.5V, with a switch current limit of 1.05A.

The MAX77837 IC has two hardware control pins, SEL1 and SEL2. The resistor connected at SEL1 (RSEL1) selects a predefined combination of two output voltages between 1.8V and 5.2V, OUT1 and OUT2. The resistor connected at SEL2 (RSEL2) allows different configurations of switch current limit to optimize external components size, enable or disable DVS function, select either hiccup or latch-off mode, and IC startup voltage.

The EV kit is compatible with MAX77837 WLP IC (MAX77837EWA+T) and equipped with test points and jumpers to test most of the device's functionality. In addition, there are probing sockets on critical nodes (OUT-1, LX1, and LX2) for precise measurements.

MAX77837EVKIT
Evaluation Kit for MAX77837 in WLP Package

Reference Designs

EVAL CN0583 CRR1 ANGLE web
CN0583 Circuits from the lab

Multistandard Micropower Verified Smoke Detection System-on-Module

Features and Benefits

The CN0583 reference design plus related software is designed and tested to meet UL 217 8th edition, EN14604:2005, and similar smoke/fire detection standards. To address the needs of different customers, a number of solution offerings are available which are summarized in the table below. ​

The hardware is designed to accelerate prototyping and the evaluation of the embedded smoke detection algorithm. The hardware is comprised of the EVAL-CN0583-SOM and EVAL-CN0583-CRR1 Carrier Board.​

The Data package (ADSW-SMOKEDATA-PRODLIC) provides an extensive (1000+) smoke dataset taken at UL 217 and EN14604 certified facilities for those who wish to develop their own algorithm. It includes the CN0583 source code for initialization, calibration, environmental compensation, data pre-processing - but excludes the detection algorithm.​

The Algorithm package (ADSW-SMOKEDATA-PRODLIC) includes everything in the Data package and adds UL & EN validated smoke detection algorithm and associated algorithm project files.

  • Complete Smoke Detector System on Module
  • Micropower Operation for >10 Year Battery Lifetime
  • UL 217 & UL 268 Verified Smoke Detector Algorithm
  • EN 54-7 & EN 14604 Verified Smoke Detector Algorithm
CN0583
Multistandard Micropower Verified Smoke Detection System-on-Module

Latest Discussions

Recently Viewed