MAX77827

PRODUCTION

5.5V Input, 1.8A/3.1A Switch Buck-Boost Converter with 6μA IQ

High Efficiency, Low IQ Buck-Boost Converter

Part Models
16
1ku List Price
Starting From $0.68
Viewing:

Part Details

  • 1.8V to 5.5V Input Voltage Range
  • 2.3V to 5.3V Single Resistor Adjustable Output Voltage
  • 1.6A Maximum Output Current (3.1A ILIM Option, Buck Mode)
  • 900mA Maximum Output Current (1.8A ILIM Option, Boost Mode 3.0VIN, 3.3VOUT)
  • 96% Peak Efficiency (3.3VIN, 3.3VOUT)
  • SKIP Mode for Higher Light-Load Efficiency
  • 6μA Ultra-Low Typical Quiescent Current (At TJ = +25°C)
  • 2.5MHz Nominal Switching Frequency
  • Enable Pin
  • GPIO Pins for System Design Convenience
    • FPWM (Forced PWM) Mode Selection Pin
    • POK Indicator Pin
  • UVLO, Soft-Start, Active-Output Discharge, Overcurrent, and Thermal Shutdown Protections
  • 1.61mm x 2.01mm, 12-Bump WLP
  • 2.5mm x 2.5mm, 14-Lead FC2QFN
MAX77827
5.5V Input, 1.8A/3.1A Switch Buck-Boost Converter with 6μA IQ
MAX77827: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck-Boost Regulators 3
MAX77816 PRODUCTION High-Efficiency Buck-Boost Regulator with 5A Switches
MAX77801 RECOMMENDED FOR NEW DESIGNS 5.5V Input, 2A, High-Efficiency Buck-Boost Converter
MAX77813 PRODUCTION 5.5V Input, 2A, High-Efficiency Buck-Boost Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAX77827EVKIT

Evaluation Kit for the MAX77827

Features and Benefits

  • Sense Points for High-Accuracy Measurements
  • Accessible Test Points for EN, POK, and OUTS
  • Output Voltage Adjustable Through SEL
  • FPWM and Skip Mode Configurable (Skip Mode Default)
  • UVLO Rising = 2.6V, UVLO Falling = 1.9V (MAX77827CEWC+)

Product Details

The MAX77827 evaluation kit (EV kit) provides a proven design to evaluate the MAX77827, a 1.6A buck-boost converter. The IC is capable of 1.8V to 5.5V input and is output voltage adjustable between 2.3 to 5.3V (through SEL pin). The factory default output voltage of this EV kit is set at 3.3V. Output voltage can be adjusted by changing the SEL resistor value (R3). Two GPIO pins are available to support Force PWM and EN functions. The EV kit is compatible with any version of the MAX77827 WLP IC (MAX77827CEWC+ is the default).

Applications

  • 1-Cell Li+ Battery Powered Equipment
  • Internet of Things (IoT) Devices
  • NB-IoT Devices
  • Smartphones/Portable/Wearables

MAXESSENTIAL02EP

Essential Analog Efficient Power Toolkit for the MAXM38643 / MAX38640 / MAX77839 / MAXM17225 / MAX17227A / MAX38889 / MAX38902C / MAX38913 / MAX77827

Features and Benefits

  • Enables Immediate Testing of Nine Different Power Solutions
  • Includes nanoPower Buck and Boost Converters and Modules, Buck/Boost Converter, LDOs, and Continua Supercapacitor Backup Power Controller
  • Boards Designed to Accept 0.100” (2.54mm) Header Pin Strips for Mounting on Breadboards
  • Through Holes Accept Test Points for Connecting to Benchtop Equipment

Product Details

The MAXESSENTIAL02EP Essential Analog Efficient Power toolkit delivers products on ready-to-use boards for immediate testing and prototyping. The Essential Analog Efficient Power toolkit features products from the Buck, Boost, Buck-Boost, LDO, and Continua™ product categories. The selection also features nanoPower switching converter and module options.

MAX77827EVKIT
Evaluation Kit for the MAX77827
MAX77827EVKIT: Board Photo
MAXESSENTIAL02EP
Essential Analog Efficient Power Toolkit for the MAXM38643 / MAX38640 / MAX77839 / MAXM17225 / MAX17227A / MAX38889 / MAX38902C / MAX38913 / MAX77827

Reference Designs

MAXREFDES1261
Asset Tracker Power Management Platform
maxrefdes1261 board

Latest Discussions

Recently Viewed