MAX77813

PRODUCTION

5.5V Input, 2A, High-Efficiency Buck-Boost Converter

Industry's Best Transient Response Performance with High-Efficiency Across the Load Range

Part Models
6
1ku List Price
Starting From $0.73
Viewing:

Part Details

  • VIN Range: 2.30V to 5.5V
  • VOUT Range: 2.60V to 5.14V (I2C Programmable in 20mV Step)
  • Up to 2A Output Current in Boost Mode (VIN = 3.0V, VOUT = 3.4V, ILIM = High)
  • Up to 3A Output Current in Buck Mode (ILIM = High)
  • Up to 97% Peak Efficiency
  • SKIP Mode for Optimal Light Load Efficiency
  • 55μA (Typ) Low Quiescent Current
  • 3.4MHz High Speed I2C Serial Interface
  • Inductor Switching Current Limit Selection Pin
  • Power-OK Output
  • 2.5MHz Switching Frequency
  • Protection Features
    • Soft-Start
    • Thermal Shutdown
    • Overvoltage Protection
    • Overcurrent Protection
  • 2.13mm x 1.83mm, 20-Bump WLP
MAX77813
5.5V Input, 2A, High-Efficiency Buck-Boost Converter
MAX77813: Typical Application Circuit MAX77813 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

eval board
MAX77813EVKIT

Evaluation Kit for the MAX77813

Features and Benefits

  • Proven PCB Reference Design and Layout
  • Fully Assembled and Tested
  • Accessible Test Points for EN, POK, and ILIM
  • MINIQUSB Interface Board and User-Friendly GUI for Full Control

Product Details

This evaluation kit (EV kit) provides a proven design to evaluate the MAX77813, a 2A buck-boost converter. Input voltage range is between 2.3V and 5.5V and output voltage range is from 2.6V to 5.14V. The factory default output voltage of this EV kit is set at 3.3V. Output voltage can be adjusted through the MINIQUSB interface board. The board enables communication with Windows® - compatible software to emulate an I2C interface.

Applications

  • AR/VR Headsets
  • Handheld Scanners, Mobile Payment Terminals, Security Cameras
  • Single-Cell Li-ion Powered Applications

MAX77813EVKIT
Evaluation Kit for the MAX77813
MAX77813EVKIT: Board Photo

Latest Discussions

No discussions on max77813 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed