MAX7317
PRODUCTION10-Port SPI-Interfaced I/O Expander with Overvoltage and Hot-Insertion Protection
- Part Models
- 4
- 1ku List Price
- Starting From $2.48
Part Details
- Industry-Standard 4-Wire Interface Simplifies I/O Ports Expansion Independent of Microprocessor Architecture
- High-Speed, 26MHz, SPI-/QSPI™-/MICROWIRE®-Compatible Serial Interface
- 2.25V to 3.6V Operation
- Protection Circuitry Ensures Robust Operation
- I/O Port Inputs Are Overvoltage Protected to 7V
- I/O Port Outputs Are 7V-Rated Open Drain
- I/O Ports Support Hot Insertion
- Low Power Consumption and Small Package Reduce Board Size and Power-Supply Requirements
- 0.7µA (typ), 1.9µA (max) Standby Current
- 3mm x 3mm, 0.8mm High TQFN Package
The MAX7317 serial-interfaced peripheral provides microprocessors with 10 I/O ports rated to 7V. Each port can be individually configured as either an opendrain output, or an overvoltage-protected Schmitt input.
The MAX7317 supports hot insertion. All port pins remain high impedance in power-down (V+ = 0V) with up to 8V asserted on them.
The MAX7317 is available in 16-pin thin QFN and QSOP packages and operates in the -40°C to +125°C range.
For a similar part with constant-current outputs and 8-bit PWM controls, refer to the MAX6966/MAX6967 data sheet.
Applications
- Cellular Phones
- Industrial Controllers
- Portable Equipment
- System Monitoring
- White Goods
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 3
3rd Party Solutions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX7317AEE+ | 16-QSOP-150_MIL | ||
MAX7317AEE+T | 16-QSOP-150_MIL | ||
MAX7317ATE+ | Thin Quad Flatpack, No Leads | ||
MAX7317ATE+T | Thin Quad Flatpack, No Leads |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Direct from Battery LED/GPIO Drivers 9 | ||
MAX7300 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander |
MAX7301 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander |
MAX7310 | PRODUCTION | 2-Wire-Interfaced 8-Bit I/O Port Expander with Reset |
MAX7311 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
MAX7312 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
MAX7313 | PRODUCTION | 16-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
MAX7314 | PRODUCTION | 18-Port GPIO with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
MAX7315 | PRODUCTION | 8-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
MAX7318 | PRODUCTION | 2-Wire-Interfaced, 16-Bit, I/O Port Expander with Interrupt and Hot-Insertion Protection |
Display Driver Electronics 6 | ||
MAX6966 | PRODUCTION | 10-Port Constant-Current LED Drivers and I/O Expanders with PWM Intensity Control |
MAX6967 | PRODUCTION | 10-Port Constant-Current LED Drivers and I/O Expanders with PWM Intensity Control |
MAX6956 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander |
MAX6957 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander |
MAX6964 | PRODUCTION | 17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection |
MAX6965 | PRODUCTION | 9-Output LED Driver with Intensity Control and Hot-Insertion Protection |
Product 1 | ||
MAX7316 | 10-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |