MAX6966
PRODUCTION10-Port Constant-Current LED Drivers and I/O Expanders with PWM Intensity Control
- Part Models
- 4
- 1ku List Price
- Starting From $3.38
Part Details
- High-Speed 26MHz SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
- 2.25V to 3.6V Operation
- I/O Ports Default to High-Z (LEDs Off) on Power-Up
- I/O Port Inputs Are Overvoltage Protected to 7V
- I/O Port Outputs Are 7V-Rated Open Drain
- I/O Port Outputs Are 10mA or 20mA Constant-Current Static/PWM LED Drivers, or Open-Drain Logic Outputs
- I/O Ports Support Hot Insertion
- Individual 8-Bit PWM Intensity Control for Each LED
- Any Output May Use or Not Use PWM Control
- Exit Shutdown (Warm Start) with Simple Active-Low CS Pulse
- Auto Ramp-Down into Shutdown
- Auto Ramp-Up Out from Shutdown
- 0.8µA (typ), 2µA (max) Shutdown Current
- Tiny 3mm x 3mm, 0.8mm High Thin QFN Package
- -40°C to +125°C Temperature Range
The MAX6966/MAX6967 serial-interfaced peripherals provide microprocessors with 10 I/O ports rated to 7V.
Each port can be individually configured as either:
- A 20mA constant-current LED driver (static or pulsewidth modulated (PWM)).
- A 10mA constant-current LED driver (static or PWM).
- An open-drain logic output.
- An overvoltage-protected Schmitt logic input.
- Individual 8-bit PWM control per output.
- Individual 1-bit analog control (half/full) per output.
- Global 3-bit analog control applies to all LED outputs.
The MAX6966/MAX6967 can be configured to awake from shutdown on receipt of a minimum 3ms pulse on the active-low CS input. This hardware-wakeup feature allows a power-management controller or similar ASIC to enable the MAX6966/MAX6967 with preconfigured LED intensity settings.
Shutdown can be programmed to wait up to 4s, fade down the sink currents to zero for a period of 1/16s to 4s, and then shut down. A similar ramp-up from shutdown can be programmed for 1/16s to 4s.
The MAX6966/MAX6967 support hot insertion. All port pins remain high impedance in power-down (V+ = 0V) with up to 8V asserted on them.
The DOUT/OSC pin can be configured as either the serial interface data output or optional PWM clock input. The MAX6966 powers up defaulting as DOUT output. The MAX6967 defaults as OSC input.
For a similar part without the constant-current controls, refer to the MAX7317 data sheet.
Applications
- Cell Phones
- Keypad Backlights
- LCD Backlights
- LED Status Indication
- Portable Equipment
- RGB LED Drivers
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6966AEE+ | 16-QSOP-150_MIL | ||
MAX6966AEE+T | 16-QSOP-150_MIL | ||
MAX6966ATE+ | Thin Quad Flatpack, No Leads | ||
MAX6966ATE+T | Thin Quad Flatpack, No Leads |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Direct from Battery LED/GPIO Drivers 2 | ||
MAX7301 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander |
MAX7300 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander |
Display Driver Electronics 4 | ||
MAX6965 | PRODUCTION | 9-Output LED Driver with Intensity Control and Hot-Insertion Protection |
MAX6964 | PRODUCTION | 17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection |
MAX6957 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander |
MAX6956 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander |
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on max6966 yet. Have something to say?
Start a Discussion on EngineerZone®