MAX6946

PRODUCTION

10-Port, Constant-Current LED Driver and I/O Expander with PWM Intensity Control

Space-Saving, Constant-Current LED Driver with Reset

Part Models
2
1ku List Price
Starting From $3.03
Viewing:

Part Details

  • 2.25V to 3.6V Operation
  • I/O Ports Default to High Impedance (LEDs Off) on Power-Up
  • I/O Port Inputs Are Overvoltage Protected to 7V
  • I/O Port Outputs Are 7V-Rated Open-Drain, 10mA or 20mA Constant-Current Static/PWM LED Drivers, or Open-Drain Logic Outputs
  • I/O Ports Support Hot Insertion
  • Individual 8-Bit PWM Intensity Control for Each LED
  • Active-Low RST Input Clears Serial Interface and Can Exit Shutdown (Warm Start)
  • MAX6946 OSC Input Allows for External PWM Clock Input
  • MAX6947 AD0 Input Selects from Two Slave Addresses
  • Auto Ramp-Up Out of Shutdown, and Up to 4s Hold-Off Before Ramp-Down into Shutdown
  • 0.8µA (typ) Shutdown Current
  • -40°C to +125°C Temperature Range
  • Tiny WLP Package (4 x 4 Grid)
MAX6946
10-Port, Constant-Current LED Driver and I/O Expander with PWM Intensity Control
MAX6946, MAX6947: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Direct from Battery LED/GPIO Drivers 2
MAX7300 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander
MAX7301 PRODUCTION 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander
Display Driver Electronics 4
MAX6956 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander
MAX6957 PRODUCTION 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander
MAX6964 PRODUCTION 17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection
MAX6965 PRODUCTION 9-Output LED Driver with Intensity Control and Hot-Insertion Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX6946EVKIT

MAX6946 Evaluation Kit/Evaluation System

Features and Benefits

  • Proven PCB Layout
  • Windows 98SE/2000/XP-Compatible Evaluation Software
  • Three RGB LEDs and One White LED
  • Access to I²C Interface Signals
  • Header for Accessing to the MAX6946 10 I/O Ports
  • Fully Assembled and Tested

Product Details

The MAX6946 evaluation (EV) kit is an assembled and tested PCB that demonstrates the capabilities of the MAX6946 constant-current LED driver and digital I/O expander. The EV kit includes three RGB LEDs and one white LED that can be controlled simultaneously by the MAX6946. The MAX6947 can also be evaluated on the EV kit board by replacing the MAX6946 IC.

The MAX6946 evaluation system (EV system) includes a MAX6946 EV kit and a Maxim interface board (CMAXQUSB). The CMAXQUSB board connects to a PC’s USB port and allows the transfer of I²C commands to the MAX6946 EV kit.

The CMAXQUSB board allows a PC to use its USB port to emulate an I²C 2-wire interface. Windows® 98SE/2000/XP-compatible software (which can be downloaded from www.maximintegrated.com/evkitsoftware) provides a user-friendly interface to exercise the features of the MAX6946. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display. Order the MAX6946EVCMAXQU+ for a complete PC-based evaluation kit of the MAX6946. Order the MAX6946EVKIT+ if you already have a CMAXQUSB interface board or an I²C-compatible 2-wire interface system.

Applications

  • Cellular Phones
  • Keypad Backlights
  • LCD Backlights
  • LED Status Indicators
  • Portable Equipment
  • RGB LED Drivers

MAX6946EVKIT
MAX6946 Evaluation Kit/Evaluation System

Latest Discussions

No discussions on max6946 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed