MAX682

PRODUCTION

3.3V Input to Regulated 5V Output Charge Pumps

Only 1µF Capacitor per 100mA Output

Part Models
2
1ku List Price
Starting From $3.39

Part Details

  • Ultra-Small: 1µF Capacitors per 100mA of Output Current
  • No Inductors Required
  • 1.1mm Height in µMAX Package (MAX683/MAX684)
  • Up to 250mA Output Current (MAX682)
  • Regulated ±4% Output Voltage
  • 50kHz to 2MHz Adjustable Switching Frequency
  • 2.7V to 5.5V Input Voltage
  • 100µA Quiescent Current in Pulse-Skipping Mode
  • 0.1µA Shutdown Current
MAX682
3.3V Input to Regulated 5V Output Charge Pumps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX682 yet. Have something to say?

Start a Discussion on EngineerZone®