MAX6686
PRODUCTIONDual-Output Remote-Junction Temperature Switches
- Part Models
- 4
- 1ku List Price
- Starting From $1.80
Part Details
MAX6685/MAX6686 are dual-output temperature switches that use an external diode-connected transistor as a sensing element. These devices have two logic outputs (THIGH and TLOW). THIGH asserts a logic signal when the remote temperature crosses the factory-programmed, +120°C, or +125°C upper trip threshold. TLOW is asserted when the remote temperature exceeds the lower threshold, which is controlled by pins S1 and S2. The lower thresholds are available in two ranges in 5°C increments. The two ranges are +40°C to +80°C and +75°C to +115°C. Hysteresis for both outputs to be deasserted is typically 5°C.
THIGH is an open-drain, active-low output for both the MAX6685 and the MAX6686. TLOW is a CMOS push-pull, active-high output for the MAX6685 and is an open-drain, active-low output for the MAX6686. They are available in a space-saving 8-pin µMAX package.
Applications
- CPU Temperature Protection
- Fan Control
- FPGA Temperature Protection
- Multichip Modules
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX6686AU75H+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX6686AU75H+T | Micro-MAX, Thin Shrink Small-Outline | ||
MAX6686AU75L+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX6686AU75L+T | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX6686AU75H+ | PRODUCTION | |
MAX6686AU75H+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on max6686 yet. Have something to say?
Start a Discussion on EngineerZone®