MAX6621

PRODUCTION

PECI-to-I²C Translator

Supports Up to Four PECI-Enabled CPUs

Part Models
2
1ku List Price
Starting From $2.30

Part Details

  • 400kbps I²C-Compatible, 2-Wire Serial Interface
  • +3V to +3.6V Supply Voltage
  • PECI 1.0-Compliant Port
  • PECI-to-I²C Translation
  • Active-Low ALERT Output
  • Active-Low RESET Input (May Be Disabled as a Factory Option)
  • Programmable Temperature Offsets
  • -20°C to +120°C Operating Temperature Range
  • VREF Input Refers Logic Levels to the PECI Supply Voltage
  • Automatic I²C Bus Lockup Timeout Reset
  • Lead-Free, 10-Pin µMAX® Package
MAX6621
PECI-to-I²C Translator
Ask a Question

Documentation

Learn More

Software Resources

Latest Discussions

No discussions on MAX6621 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed