MAX6519
PRE-RELEASELow-Cost, 2.7V to 5.5V, Analog Temperature Sensor Switches in a SOT23
Low-Cost, 2.7V to 5.5V, Analog Temperature-Sensor Switches in a SOT23 Assert a Logic Signal when Their Die Temperature Crosses a Factory-Programmed Threshold
Part Details
- High Accuracy ±1.5°C (max) Over -15°C to +65°C Temperature Range
- Low Power Consumption—22µA Typical Current
- Factory-Programmed Thresholds from -45°C to +115°C in 10°C Increments
- Analog Output to Allow Board-Level Testing
- Open-Drain or Push-Pull Outputs
- Pin-Selectable 2°C or 10°C Hysteresis
The MAX6516–MAX6519 low-cost, fully integrated temperature switches assert a logic signal when their die temperature crosses a factory-programmed threshold. Operating from a 2.7V to 5.5V supply, these devices feature a fixed voltage reference, an analog temperature sensor, and a comparator. They are available with factory-trimmed temperature trip thresholds from -45°C to +115°C in 10°C increments, and are accurate to ±0.5°C (typ). These devices require no external components and typically consume 22µA of supply current. Hysteresis is pin selectable at 2°C or 10°C.
The MAX6516–MAX6519 are offered with hot-temperature thresholds (+35°C to +115°C), asserting when the temperature is above the threshold, or with cold-temperature thresholds (-45°C to +15°C), asserting when the temperature is below the threshold.
These devices provide an analog output proportional to temperature and are stable with any capacitive load up to 1000pF. The MAX6516–MAX6519 can be used over a range of -55°C to +125°C with a supply voltage of 2.7V to 5.5V. For applications sensing temperature down to -45°C, a supply voltage above 4.5V is required.
The MAX6516 and MAX6518 have an active-high, push-pull output. The MAX6517 and MAX6519 have an active-low, open-drain output. These devices are available in a space-saving 5-pin SOT23 package.
Applications
- Fan Control
- Notebook, Desktop PCs
- Over/Undertemperature Protection
- RAID
- Servers
- Temperature Alarms
- Temperature Control
- Test Equipment
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Temperature Switches 4 | ||
MAX6501 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
MAX6502 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
MAX6503 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
MAX6504 | PRODUCTION | Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23 |
Latest Discussions
No discussions on max6519 yet. Have something to say?
Start a Discussion on EngineerZone®