MAX6515

PRODUCTION

Low-Cost, 2.7V to 5.5V Temperature Switches in a SOT23

Industry's Most Accurate Temperature Switches Available in a SOT23 Package

Part Models
2
1ku List Price
Starting From $1.24

Part Details

  • High-Accuracy ±1.5°C (max) over +35°C to +65°C Temperature Range
  • Low-Power Consumption: 22µA Typical Current
  • Factory-Programmed Thresholds from +35°C to +115°C in 10°C Increments
  • Open-Drain or Push-Pull Outputs
  • Pin-Selectable 2°C or 10°C Hysteresis
MAX6515
Low-Cost, 2.7V to 5.5V Temperature Switches in a SOT23
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Temperature Switches 5
MAX6516 PRODUCTION Low-Cost, 2.7V to 5.5V, Analog Temperature Sensor Switches in a SOT23
MAX6501 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6502 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6503 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
MAX6504 PRODUCTION Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6515 yet. Have something to say?

Start a Discussion on EngineerZone®