MAX6501
PRODUCTIONLow-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
Industry's Simplest Temperature Detectors - Easy to Use, Low Cost, No External Components Required!
- Part Models
- 21
- 1ku List Price
- Starting From $1.00
Part Details
- ±0.5°C (typical) Threshold Accuracy Over Full Temperature Range
- No External Components Required
- Low Cost
- 30µA Supply Current
- Factory-Programmed Thresholds from -45°C to +125°C in 10°C Increments
- Open-Drain Output (MAX6501/MAX6503) Push-Pull Output (MAX6502/MAX6504)
- Pin-Selectable 2°C or 10°C Hysteresis
- SOT23-5 Package
The MAX6501–MAX6504 low-cost, fully integrated temperature switches assert a logic signal when their die temperature crosses a factory-programmed threshold. Operating from a +2.7V to +5.5V supply, these devices feature two on-chip, temperature-dependent voltage references and a comparator. They are available with factory-trimmed temperature trip thresholds from -45°C to +125°C in 10°C increments, and are accurate to ±0.5°C (typ) or ±6°C (max). These devices require no external components and typically consume 30µA supply current. Hysteresis is pin-selectable at 2°C or 10°C.
The MAX6501/MAX6503 have an active-low, open-drain output intended to interface with a microprocessor (µP) reset input. The MAX6502/MAX6504 have an active-high, push-pull output intended to directly drive fan-control logic. The MAX6501/MAX6502 are offered with hot-temperature thresholds (+35°C to +125°C), asserting when the temperature is above the threshold. The MAX6503/MAX6504 are offered with cold-temperature thresholds (-45°C to +15°C), asserting when the temperature is below the threshold.
The MAX6501–MAX6504 are offered in eight standard temperature versions; contact the factory for pricing and availability of nonstandard temperature versions. They are available in 5-pin SOT23 package.
Applications
- µP Temperature Monitoring in High-Speed Computers
- Fan Control
- Temperature Alarms
- Temperature Control
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 9
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
MAX6501UKP035+T | PRODUCTION | |
MAX6501UKP045+ | PRODUCTION | |
MAX6501UKP055+ | PRODUCTION | |
MAX6501UKP055+T | PRODUCTION | |
MAX6501UKP065+ | PRODUCTION | |
MAX6501UKP120+ | PRODUCTION | |
MAX6501UKP120+T | PRODUCTION | |
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX6501UKP045+ | PRODUCTION | |
MAX6501UKP045+T | PRODUCTION | |
MAX6501UKP055+ | PRODUCTION | |
MAX6501UKP055+T | PRODUCTION | |
MAX6501UKP065+ | PRODUCTION | |
MAX6501UKP065+T | PRODUCTION | |
MAX6501UKP075+ | PRODUCTION | |
MAX6501UKP075+T | PRODUCTION | |
MAX6501UKP085+ | PRODUCTION | |
MAX6501UKP085+T | PRODUCTION | |
MAX6501UKP095+ | PRODUCTION | |
MAX6501UKP095+T | PRODUCTION | |
MAX6501UKP105+ | PRODUCTION | |
MAX6501UKP105+T | PRODUCTION | |
MAX6501UKP115+ | PRODUCTION | |
MAX6501UKP115+T | PRODUCTION | |
MAX6501UKP120+ | PRODUCTION | |
MAX6501UKP120+T | PRODUCTION | |
MAX6501UKP125+ | PRODUCTION | |
MAX6501UKP125+T | PRODUCTION | |
Jun 29, 2018 - 1703N ASSEMBLY |
||
MAX6501UKP045+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX6501 yet. Have something to say?
Start a Discussion on EngineerZone®