MAX5541
PRODUCTIONLow-Cost, +5V, Serial-Input, Voltage-Output, 16-Bit DAC
Lowest Cost 16-Bit DAC
- Part Models
- 4
- 1ku List Price
- Starting From $7.25
Part Details
- Full 16-Bit Performance Without Adjustments
- +5V Single-Supply Operation
- Low Power: 1.5mW
- 1µs Settling Time
- Unbuffered Voltage Output Directly Drives 60kΩ Loads
- SPI/QSPI/MICROWIRE-Compatible Serial Interface
- Power-On Reset Circuit Clears DAC Output to 0V (unipolar mode)
- Schmitt Trigger Inputs for Direct Optocoupler Interface
- Choose MAX541 as a 1 LSB (max) INL Upgrade to the MAX5541
The MAX5541 serial-input, voltage-output, 16-bit monotonic digital-to-analog converter (DAC) operates from a single +5V supply. The DAC output is unbuffered, resulting in a low 0.3mA supply current and low 1 LSB offset error. The DAC output range is 0V to VREF. The DAC latch accepts a 16-bit serial word. A power-on reset (POR) circuit clears the DAC output to 0V (unipolar mode) when power is initially applied.
The 10MHz 3-wire serial interface is SPI™/QSPI™/MICROWIRE™-compatible and interfaces directly with optocouplers for applications requiring isolation. The MAX5541 is available in an 8-pin SO package. For the 1 LSB (max) INL version, refer to the MAX541 data sheet.
Applications
- Automated Test Equipment (ATE)
- Data Acquisition
- High-Resolution Offset and Gain Adjustment
- Industrial Process Controls
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5541CSA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX5541CSA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX5541ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX5541ESA+T | Small-Outline IC, Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single-Supply Voltage Output D/A Converters 1 | ||
MAX541 | PRODUCTION | +5V, Serial-Input, Voltage-Output 16-Bit DACs |
Latest Discussions
No discussions on max5541 yet. Have something to say?
Start a Discussion on EngineerZone®