MAX5524
PRODUCTIONDual, Ultra-Low-Power, 10-Bit, Voltage-Output DACs
- Part Models
- 2
- 1ku List Price
- Starting From $3.72
Part Details
- Ultra-Low 5µA Supply Current
- Shutdown Mode Reduces Supply Current to 0.18µA (max)
- Single +1.8V to +5.5V Supply
- Small 4mm x 4mm x 0.8mm Thin QFN Package
- Internal Reference Sources 8mA of Current (MAX5523/MAX5525)
- Flexible Force-Sense-Configured Rail-to-Rail Output Buffers
- Fast 16MHz, 3-Wire, SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
- TTL- and CMOS-Compatible Digital Inputs with Hysteresis
- Glitch-Free Outputs During Power-Up
- EV Kit Available
The MAX5522-MAX5525 are dual, 10-bit, ultra-lowpower, voltage-output, digital-to-analog converters (DACs) offering rail-to-rail buffered voltage outputs. The DACs operate from a 1.8V to 5.5V supply and consume less than 5µA, making the devices suitable for lowpower and low-voltage applications. A shutdown mode reduces overall current, including the reference input current, to just 0.18µA. The MAX5522-MAX5525 use a 3-wire serial interface that is compatible with SPI™, QSPI™, and MICROWIRE™.
Upon power-up, the MAX5522-MAX5525 outputs are driven to zero scale, providing additional safety for applications that drive valves or for other transducers that need to be off during power-up. The zero-scale outputs enable glitch-free power-up. The MAX5522 accepts an external reference input and provides unity-gain outputs. The MAX5523 contains a precision internal reference and provides a buffered external reference output with unity-gain DAC outputs. The MAX5524 accepts an external reference input and provides force-sense outputs. The MAX5525 contains a precision internal reference and provides a buffered external reference output with force-sense DAC outputs. The MAX5524/MAX5525 are available in a 4mm x 4mm x 0.8mm, 12-pin, thin QFN package. The MAX5522/MAX5523 are available in an 8-pin µMAX package. All devices are guaranteed over the extended -40°C to +85°C temperature range. For 12-bit compatible devices, refer to the MAX5532-MAX5535 data sheet. For 8-bit compatible devices, refer to the MAX5512-MAX5515 data sheet.
Applications
- Automatic Trimming and Calibration in Factory or Field
- Chemical Sensor Cell Bias for Gas Monitors
- Industrial Process Control and Remote Industrial Devices
- Portable Battery-Powered Devices Instrumentation
- Programmable LCD Bias
- Programmable Voltage and Current Sources
- Remote Data Conversion and Monitoring
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5524ETC+ | Thin Quad Flatpack, No Leads | ||
MAX5524ETC+T | Thin Quad Flatpack, No Leads |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 20, 2016 - 1612 ASSEMBLY |
||
MAX5524ETC+ | PRODUCTION | |
MAX5524ETC+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX5524 yet. Have something to say?
Start a Discussion on EngineerZone®