MAX5511

PRODUCTION

+1.8V to +5.5V, Ultra-Low-Power, 8-Bit, Voltage-Output DACs

Part Models
2
1ku List Price
Starting From $2.41

Part Details

  • Single +1.8V to +5.5V Supply
  • Ultra-Low 6µA Supply Current
  • Shutdown Mode Reduces Supply Current to 0.18µA (max)
  • Small 4mm x 4mm x 0.8mm Thin QFN Package
  • Flexible Force-Sense-Configured Rail-to-Rail Output Buffers
  • Internal Reference Sources 8mA of Current (MAX5511)
  • Fast 16MHz 3-Wire SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
  • TTL- and CMOS-Compatible Digital Inputs with Hysteresis
  • Glitch-Free Outputs During Power-Up
  • EV Kit Available
MAX5511
+1.8V to +5.5V, Ultra-Low-Power, 8-Bit, Voltage-Output DACs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX5535EVKIT

Evaluation Kit for the MAX5535

Features and Benefits

  • Wide 1.8V to 5.5V Supply Range
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead-Free and RoHS-Compliant
  • 4-Pin Signal Header
  • Accepts Through-Hole Gain-Setting Resistors
  • SPI™ Interface Terminals
  • Optional 2.5V On-Board Reference (MAX6126)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5535 evaluation kit (EV kit) provides a proven design to evaluate the MAX5535 dual, 12-bit DACs. The EV kit also includes Windows® 2000/XP-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5535.

The MAX5535 EV kit PCB comes with a MAX5535ETC+ installed. Contact the factory for free samples of the pin-compatible MAX553_ETC+, MAX552_ETC+, or MAX551_ETC+ devices. The hardware and software support evaluation of these devices as well.

Applications

  • Automatic Trimming and Calibration in Factory or Field
  • Chemical Sensor Cell Bias for Gas Monitors
  • Industrial Devices
  • Industrial Process Control and Remote Industrial Devices
  • Instrumentation
  • Portable Battery-Powered Devices
  • Programmable LCD Bias
  • Programmable Voltage and Current Sources
  • Remote Data Conversion and Monitoring

MAX5535EVKIT
Evaluation Kit for the MAX5535

Latest Discussions

No discussions on MAX5511 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed