MAX545
PRODUCTION+5V, Serial Input, Voltage-Output 14-Bit DACs
Single, Serial, Voltage-Output DAC in a SO Package
- Part Models
- 3
- 1ku List Price
- Starting From $12.05
Part Details
- Full 14-Bit Performance Without Adjustments
- +5V Single-Supply Operation
- Low Power: 1.5mW
- 1µs Settling Time
- Unbuffered Voltage Output Directly Drives 60-kilohm Loads
- SPI/QSPI/MICROWIRE-Compatible Serial Interface
- Power-On Reset Circuit Clears DAC Output to 0V (unipolar mode)
- Schmitt-Trigger Inputs for Direct Optocoupler Interface
- Pin-Compatible 16-Bit Upgrades (MAX541/MAX542)
The MAX544/MAX545 are serial-input, voltage-output, 14-bit digital-to-analog converters (DACs) that operate from a single +5V supply. They provide 14-bit performance (±0.5LSB INL and ±0.9LSB DNL) over temperature without any adjustments. The DAC output is unbuffered, resulting in a low supply current of 0.3mA and a low offset error of 0.6mV.
The DAC output range is 0V to VREF. For bipolar operation, matched scaling resistors are provided in the MAX545 for use with an external precision op amp (such as the MAX400), generating a ±VREF output swing. The MAX545 also includes Kelvin-sense connections for the reference and analog ground pins to reduce layout sensitivity. A 16-bit serial word is used to load data into the DAC latch. The 10MHz, 3-wire serial interface is compatible with SPI™/QSPI™/MICROWIRE™, and it also interfaces directly with optocouplers for applications requiring isolation. A power-on reset circuit clears the DAC output to 0V (unipolar mode) when power is initially applied. The MAX544 is available in 8-pin plastic DIP and SO packages. The MAX545 is available in 14-pin plastic DIP and SO packages.
Applications
- Automated Test Equipment (ATE)
- Data Acquisition
- Digital Gain and Offset Control
- Industrial Process Controls
- Instrumentation
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX545BEPD+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX545BESD+ | Small-Outline IC, Narrow (0.15in) | ||
MAX545BESD+T | Small-Outline IC, Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on max545 yet. Have something to say?
Start a Discussion on EngineerZone®