MAX5443
PRODUCTION+3V/+5V, Serial-Input, Voltage-Output, 16-Bit DACs
- Part Models
- 6
- 1ku List Price
- Starting From $10.40
Part Details
- Ultra-Small 3mm x 5mm 8-Pin µMAX Package
- Low 120µA Supply Current
- Fast 1µs Settling Time
- 25MHz SPI/QSPI/MICROWIRE-Compatible Serial Interface
- VREF Range Extends to VDD
- +5V (MAX5441/MAX5442) or +3V (MAX5443/MAX5444) Single-Supply Operation
- Full 16-Bit Performance Without Adjustments
- Unbuffered Voltage Output Directly Drives 60kΩ Loads
- Power-On Reset Circuit Clears DAC Output to Code 0 (MAX5441/MAX5443) or Code 32768 (MAX5442/MAX5444)
- Schmitt-Trigger Inputs for Direct Optocoupler Interface
- Asynchronous Active-Low CLR
Applications
- Automated Test Equipment (ATE)
- Data Acquisition
- High-Resolution Offset and Gain Adjustment
- Industrial Process Controls
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5443ACUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX5443ACUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
MAX5443AEUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX5443AEUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
MAX5443BCUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX5443BCUA+T | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX5443ACUA+ | PRODUCTION | |
MAX5443ACUA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on max5443 yet. Have something to say?
Start a Discussion on EngineerZone®