MAX544

PRODUCTION

+5V, Serial Input, Voltage-Output 14-Bit DACs

Single, Serial, Voltage-Output DAC in a SO Package

Part Models
4
1ku List Price
Starting From $10.80
Viewing:

Part Details

  • Full 14-Bit Performance Without Adjustments
  • +5V Single-Supply Operation
  • Low Power: 1.5mW
  • 1µs Settling Time
  • Unbuffered Voltage Output Directly Drives 60-kilohm Loads
  • SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • Power-On Reset Circuit Clears DAC Output to 0V (unipolar mode)
  • Schmitt-Trigger Inputs for Direct Optocoupler Interface
  • Pin-Compatible 16-Bit Upgrades (MAX541/MAX542)
MAX544
+5V, Serial Input, Voltage-Output 14-Bit DACs
MAX544, MAX545: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 2
MAX541 PRODUCTION +5V, Serial-Input, Voltage-Output 16-Bit DACs
MAX542 PRODUCTION +5V, Serial-Input, Voltage-Output 16-Bit DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max544 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed